Skip to main content
Renesas Electronics Corporation

Overview

The RL78/F13 starter kit includes the RL78/F13 target board QB-R5F10BMG-TB and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming function.

Together with the software available on this landing page you can directly start evaluation of all microcontroller operations.

Features

  • Target board "QB-R5F10BMG-TB" which contains an RL78/F13 device with 80 pins and 128kB Code Flash memory, 4kB Data Flash memory, and 8KB RAM. 4MHz resonator and 32.768kHz resonator are mounted. Flash memory programming and on-chip debugging (using TOOL0 pin) are supported.
  • E2 Lite OCD Emulator (HW – OCD and flash programmer)
  • Evaluation version of development tools are available on the landing page
    • IAR EWRL78 KickStart Edition
    • CS+ for CC Evaluation Edition
    • Smart Configurator for RL78
    • Renesas Flash Programmer
  • Manuals, Quick-Start Guide, and software samples are available on the landing page.

Products in the Design

Sample & Buy

Y-ASK-RL78F13-V2

Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Videos & Training
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.