Skip to main content
Renesas Electronics Corporation

Features

  • 48MHz Arm Cortex-M23
  • 128kB/256kB Flash Memory and 32kB SRAM with ECC
  • 8kB Data Flash to store data as in EEPROM
  • Scalable from 48-pin to 100-pin packages
  • Internal voltage regulators
  • Enhanced Capacitive Touch Sensing Unit (CTSU2)
  • 12-bit ADC, 12-bit DAC, LPACMP
  • 32-bit general PWM timer, 16-bit general PWM timer, low power asynchronous general-purpose timer
  • RTC
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/I2C multi-master interface
  • CAN
  • Safety
  • Security and encryption

Description

The RA2L1 group is based on the Arm® Cortex®-M23 core, the most energy-efficient CPU among Arm Cortex-M today. The optimized processing and Renesas’ low power process technology makes it the industry's most energy-efficient ultra-low power microcontroller. The RA2L1 group supports a wide operating voltage range of 1.6V to 5.5V, and a maximum CPU clock frequency of 48MHz, lower active mode current, and standby mode current. The RA2L1 group also features an enhanced Capacitive Touch Sensing Unit (CTSU2), a set of serial communication interfaces, highly accurate converters, and timers. The products are available with pin counts ranging from 48-pin to 100-pin.

Parameters

AttributesValue
Main CPUArm Cortex-M23
Program Memory (KB)128, 256
RAM (KB)32
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports37, 53, 69, 85
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +85, Ta=-40 to +105
Operating Freq (Max) (MHz)48
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)5
SPI (ch)2
I2C (#)2
CAN (ch)1
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)13, 20
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)3, 6
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)9, 13, 17, 19
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)20, 30, 32
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/256)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN7 x 7 x 0.8480.5
LQFP7 x 7 x 1.7480.5
LQFP10 x 10 x 1.7640.5
LQFP12 x 12 x 1.7800.5
LQFP14 x 14 x 1.71000.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Dual-needle gauge interactive block diagram displays multiple real-time values for fast, intuitive analog monitoring.
Dual-Needle Gauge
Dual-needle gauge displays two real-time values for fast, intuitive analog monitoring.
Continuous glucose monitor (CGM) block diagram features modular design with detachable sensor mechanics and electronics, rechargeable battery, and precision technology.
Continuous Glucose Monitor (CGM)
Continuous glucose monitor with detachable sensors, a rechargeable battery, and precision technology for optimal glucose management.
Current Loop Communication with AnalogPAK Block Diagram
Current Loop Communication with AnalogPAK
AnalogPAK™ enables a 4-20mA current loop with HART modem and FSK modulation support.​
Robust Operational Touch Panel with CAN FD Block Diagram
Robust Operational Touch Panel with CAN FD
Reliable HMI touch panel with CAN FD, haptics, and NFC for e-bikes, elevators, and industry.
Bi-directional 3000W UPS Power Block Diagram
Bidirectional 3000W UPS Power
Bidirectional 3kW telecom UPS system design with buck‑boost controllers, MCU, and power devices.
Vehicle Telematics Box with 4G & GPS Block Diagram
Vehicle Telematics Box with 4G & GPS
Vehicle telematics box enables 4G communication, GPS, remote management, data acquisition, and fault monitoring.
OCPP Interface Card (OIC) for Smart EV Chargers Block Diagram
OCPP Interface Card (OIC) for Smart EV Chargers
OCPP enables EV chargers to connect with servers for remote control, real-time alerts, and flexibility.
Solar-Powered Location Tracker Block Diagram
Solar-Powered Location Tracker
The solar-powered location tracker offers modular design, versatile connectivity, and PV energy harvesting.
Instrument Panel for Light Electric Vehicles Block Diagram
Instrument Panel for Light Electric Vehicles
Compact instrumental panel system with sensor support, Bluetooth LE, GPU, and voice control.
Swappable Battery Charging Kiosk Block Diagram
Swappable Battery Charging Kiosk
Swappable battery charging kiosk for LEVs offers reduced wait times, easy operation, and versatile functionality.
Edge Voice User Interface (VUI) Block Diagram
Edge Voice User Interface (VUI)
Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices.
Industrial CAN Sensor Network Block Diagram
Industrial CAN Sensor Network
Industrial CAN network with Arm Cortex-M23 MCU offers reliable, secure communication and robust performance.
The furnace controller interactive block diagram features 32-bit MCU with 12-bit A/D conversion, efficient power management and Wi-Fi connectivity.
Wi-Fi-Connected Furnace Controller
Wi-Fi-connected furnace controller with precise sensing, safety compliance, and remote monitoring for modern HVAC systems.

Additional Applications

  • Consumer applications
  • Home appliances
  • Industrial automation
  • Building automation
  • Medical and healthcare
  • General purpose

Applied Filters: