Skip to main content
Renesas Electronics Corporation

Features

  • Two 3A load switches with common output
  • Two integrated VGS charge pumps
  • Wide operating range: 2.8V to 22V
  • Adjustable output soft-start time (SS)
  • Low RDSON: 52mΩ (typical)
  • Adjustable priority (Accuracy < ±5%)
  • Adjustable overvoltage protection (Accuracy < ±5%)
  • Channel status indication (ST)
  • Undervoltage lockout
  • True reverse-current blocking
  • Protected by thermal shutdown and adjustable current limit

Description

The SLG59H1403C is a high-voltage GreenFET Load Switch designed for OR’ing or manual power multiplexer (MUX) applications. It features two 3A-rated load switches, making it suitable for various systems with multiple power sources. The device automatically detects, selects, and seamlessly transitions between available inputs. Additionally, it allows manual switching between two power rails.

Parameters

AttributesValue
FET Pass Device TypePower MUX
VIN Channel 1 min. (V)2.8
VIN Channel 1 max. (V)22
Input Quiescent Current Channel 1, typ (µA)300
Input Quiescent Current Channel 1, max (µA)400
Input Quiescent Current when OFF Channel 1, typ (µA)15
Input Quiescent Current when OFF Channel 1, max (µA)25
Input Quiescent Current Channel 2, typ (µA)300
Input Quiescent Current Channel 2, max (µA)400
Input Quiescent Current when OFF Channel 2, typ (µA)15
Input Quiescent Current when OFF Channel 2, max (µA)25
RDSON (Typ) Channel 1 (mΩ)52
IDS Channel 1 (A)3
EnableNo
Output Voltage Slew Rate set byCapacitor
Discharge CircuitNo
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11.3 - 3.5
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
WLCSP-201.585 x 1.985 mm20

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Low-cost thermostat block diagram features a low‑power MCU with an integrated segment LCD interface and supports temperature, humidity, and indoor air quality sensing, along with direct relay control.
Low-Cost Thermostat
Cost‑optimized thermostat design delivering intuitive operation with flexible support for common UI elements, sensors, and HVAC control.
Solar-Powered Location Tracker Block Diagram
Solar-Powered Location Tracker
The solar-powered location tracker offers modular design, versatile connectivity, and PV energy harvesting.

Additional Applications

  • Power-rail switching
  • Multifunction printers
  • Telecommunications equipment
  • Enterprise computing and networking, portable equipment, laptops

Applied Filters: