Skip to main content
Renesas Electronics Corporation

Overview

The Touchless Button Reference Design can detect the approach of fingers and hands without physical contact using Renesas’ capacitive touch solution. The electrode detects the proximity of the finger via self-capacitance and turns on the LED. The demo solution is compatible with all types of Renesas capacitive touch CPU boards.

The Touchless Button Reference Design solves the problems of conventional technologies (infrared sensor, ultrasonic, etc.). With Renesas' touchless button design, all you need is an electrode; it is not affected by light, and it can be combined with other capacitive functions.

The design should be used for the following use cases:

  • When you don't want to or cannot touch a surface (elevator buttons, etc.)
  • When your hands are occupied (vending machines, etc.)
  • When your hands are wet (refrigerators)
  • Other items that you don't want to touch (smart toilets)

Features

  • Based on Renesas' high sensitivity, noise-tolerant capacitive touch solution
  • Detect the approach of a finger up to 15mm above the electrode
  • Sensing can be carried out with any non-conducting material, like glass or paper
  • Support for IEC 61000 4-3 Level 3 Class B
    • Class B: No false detection when there is no object nearby in a noisy environment.
  • Applicable to various applications such as white goods and public facilities
  • Realize system control and touchless operation for your product using a high-performance, low-power 32-bit microcontroller (MCU) and touch IP
  • Possible to use touchless control combined with other capacitive applications (water level measurement + touchless button)

Products in the Design

Sample & Buy

RA2L1 Capacitive Touch CPU Board

Touch-Free-User-Interface-Reference-Design

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Capacitive Touch Evaluation System for RX130

RSSK-RX130 Active
Provides a complete platform for evaluating capacitive touch solutions using the RX130 MCU. Enables hands-on exploration of self-capacitance and mutual-capacitance touch applications.

Capacitive Touch Evaluation System for RA2L1

RSSK-RA2L1 Active
Evaluate capacitive touch solutions using the RA2L1 MCU with dedicated touch application boards. Supports rapid validation of self‑capacitance controls such as switches, sliders, and wheels.

Capacitive Touch Evaluation System for RA6M2

RSSK-RA6M2 Active
Evaluate capacitive touch interfaces using the RA6M2 MCU with ready‑to‑use hardware and software. Designed for fast validation of touch‑based user interfaces.

Application Block Diagrams

Touchless Button Block Diagram
Touchless Button
Touchless button design using capacitive sensing ensures hygiene and reliability in varied settings.