Features
- 16MHz 32-bit Arm® Cortex®-M0+ with SWD interface
- Qualified against Bluetooth Core 5.3
- AEC-Q100 Grade 2 automotive qualification
- Memory:
- 64KB RAM
- 160KB ROM
- 12KB OTP
- Current consumption:
- Receiver: 3.5mA
- Transmitter: 2.1mA
- Sleep: 1.7μA (with all 64KB RAM retained)
- Radio programmable RF transmit power: -19dBm to +4dBm
- Receiver sensitivity: -94.5dBm
- Package: wettable flanks FCQFN 22 pins, 3.5mm x 3.5mm x 0.55mm, 0.5mm pitch
- Operating temperature: -40°C to 105°C
Description
The DA14533 is an ultra-low power, AEC-Q100 Grade 2 qualified system-on-chip (SoC) that integrates a 2.4GHz transceiver and an Arm® Cortex®-M0+ MCU with 64kB of RAM and 12kB of one-time programmable (OTP) memory. This SoC can function as a standalone application processor or as a data pump in hosted systems. Ultra-low power can be achieved using the integrated low IQ buck-boost DC/DC converter, which remains active during sleep in buck mode.
The radio transceiver, the baseband processor, and the qualified Bluetooth® Low Energy (LE) stack are qualified against Bluetooth Core 5.3.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.3 Core specification |
| Proprietary 2G4 protocol | No |
| CPU | M0+ |
| ROM (KB) | 160 |
| Memory Size (OTP) (KB) | 12 |
| RAM (KB) | 64 |
| GPIOs (#) | 9 |
| Supply Voltage Vcc Range | 1.8-3.6 |
| Integrated DCDC | Integrated Buck DC-DC converter |
| Integrated Battery Charger | No |
| External Rails and Load Capacity | None |
| Tx Current (mA) | 3.5 |
| Rx current (mA) | 2.1 |
| Output Power Range (dBm) | -19 - 4 |
| Sensitivity (dBm) (dBm) | -94.5 |
| Clock Rate (MHz) | 16 |
| Flexible System Clock | Yes |
| Execute from FLASH | No |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 0 |
| SPI (#) | 1 |
| I2C (#) | 1 |
| UART (#) | 2 |
| ADC | 10-bit x 3-ch |
| USB Ports (#) | 0 |
| LE Data Length Extensions | Supported |
| 2Mbps | Not Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Not Supported |
| Periodic Advertising | Not Supported |
| AoA | Not Supported |
| AoD | Not Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to +105°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| WFFCQFN | 3.5 x 3.5 x 0.55 | 22 | 0.5 |
Product Comparison
| DA14533 | DA14535 | |
| Temp. Range (°C) | -40 to +105°C | -40 to +105°C |
| Pkg. Type | WFFCQFN | FCGQFN |
| GPIOs (#) | 9 | 12 |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| Continuous Glucose Monitor (CGM) Continuous glucose monitor with detachable sensors, a rechargeable battery, and precision technology for optimal glucose management. | |
| Tire Pressure Monitoring System Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction. | |
| Wireless EV Battery Management System Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization. |
Additional Applications
- Tire Pressure Monitoring Systems (TPMS)
- Car Access/Keyless Entry/Passive Start (PEPS)
- Onboard Diagnostics (OBD)
- Battery Management Systems (BMS)
Applied Filters: