Overview
Description
The 3D Gesture reference design is a solution that can detect the position (x, y, and z coordinates) of a hand in space using Renesas' capacitive touch sensing (CTSU) solution. The position of a hand up to 200mm above a panel surface is converted to x, y, and z coordinates. Moreover, since sensing of coordinate data can be carried out at high speed, gestures (up and down, right and left, and front and behind) and simple pattern recognition can be used to operate a device.
Hardware Information
| Reference Design | Application Notes | Gerber Data |
|---|---|---|
| 3D Gesture Electrode Board | 3D Gesture Electrode Board Hardware Guide (PDF | English, 日本語) | 3D Gesture Electrode Board Reference Design Gerber Data (ZIP) |
Software Configuration
| Firmware | Contents | Code Size |
|---|---|---|
| 3D Gesture Electrode Board RA2L1 Group 3D Gesture Electrode Board Sample Software (PDF | English, 日本語) | Sample Program | ROM: 31.2 KB RAM: 5.4 KB |
| PC Software | Contents | Code Size |
|---|---|---|
| 3D Monitor Tool CTSU 3D Gesture Demo Set Evaluation Tool 3D Monitor v.1.00 - Sample Code (ZIP | English, 日本語) Three-dimensional coordinates, gesture motion, electrode sensitivity, etc. can be evaluated | Executable EXE file | — |
| 2D Monitor Tool CTSU 2D Gesture Reference Design Evaluation Tool 2D Monitor v.1.00 - Sample Code (ZIP) Simplified gesture operation, electrode sensitivity, etc. can be evaluated. | Executable EXE file | — |
Features
- Based on Renesas' high sensitivity, noise-tolerant capacitive touch solution
- Sensing can be carried out with any nonconducting material - thus, it can be embedded inside a wall, etc.
- Realize system control and gesture operation for your product using a high-performance, low-power 32-bit microcontroller and touch IP
- Also possible to use gestures in combination with touch buttons
- Support for IEC 61000 4-3 Level 3
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.