Skip to main content
Renesas Electronics Corporation

Overview

The industrial CAN sensor network features a main monitoring board and several daughter boards with temperature and humidity, airflow, and air quality sensors. The sensor boards utilize the RA2L1 microcontroller for its small form factor and Arm® Cortex®-M23 processor with a built-in CAN module and are powered by a 700V AC/DC buck regulator with high performance and robustness. The regulator has no audible noise and low EMI with continuous PFM and low peak current. Sensor boards utilize isolated transceivers to maintain safety between the sensor side and the monitor. This complete design provides an easy starting point for prototyping CAN networks.

Features

  • CAN network with isolated transceivers provides a robust communication interface
  • No audible noise and low EMI from sensor daughter cards
  • Three different sensors to choose from: indoor air quality, airflow, and temperature and humidity

Products in the Design

Sample & Buy

TW007 RA4M1 Monitor Board

TW007-INDCANPOCZ

Active

Application Block Diagrams

Industrial CAN Sensor Network Block Diagram
Industrial CAN Sensor Network
Industrial CAN network with Arm Cortex-M23 MCU offers reliable, secure communication and robust performance.