Overview
The RTKA2P3226S00000BE contactless inductive position sensor evaluation kit is designed for evaluating rotary sensor performance. The kit includes software for product configuration, and the GUI can be easily installed. The communication board connects seamlessly to a PC for quick setup and evaluation.
The RTKA2P3226S00000BE kit features the RAA2P3226 magnet-free inductive position sensor IC with dual coil sensing element, designed for absolute rotary, linear, or arc position sensing in industrial applications.
Kit Contents
- RAA2P-COMBOARD communication board
- RAA2P3226A1615: High-accuracy rotary sensor module with 18-bit resolution, 89mm radius absolute side-shaft arc encoder design
- RAA2P3226R3201: High-accuracy rotary sensor module with 19-bit resolution, 72mm diameter absolute encoder design
- RAA2P3226R1601: High-accuracy rotary sensor module with 18-bit resolution, 34mm diameter absolute encoder design
- USB-B cable and two interface cables
Features
- High-speed, high-accuracy contactless absolute position sensing kit for industrial applications
- Configurable IC with UART, ABI, I2C, step/dir interfaces
- Suitable for 3.3V or 5.0V applications
Sample & Buy
RTKA2P3226S00000BE
Active1u | $140.00Budgetary Price
Support
Support Communities
- IPS2550 RAA2P3226/RAA2P4520软件串口输出编程问题
您好, 我购买了瑞萨官网的IPS2550,RAA3226和RAA2P4520的套件,买回来以后测试了一下,可以测量角度,但是我现在想自己开发方案,收据手册 ...
Jul 26, 2026
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.