Skip to main content
Renesas Electronics Corporation

Overview

This motor solution kit is a reference kit that enables easy initial evaluation and advanced development of motor control systems using an RZ/T2M (or RZ/T2L or RZ/N2L) MPU with a high-voltage 220V AC servo motor.

Three types of motor solution boards are available: the RZ/T2M version, the RZ/T2L version, and the RZ/N2L version. The desired motor solution board (compatible with a 100V to 250V AC power supply) and a 220V AC servo motor (equipped with a Tamagawa Seiki absolute encoder) can be purchased. (The RZ/N2L version is available for free rental only.)

Kit Contents

  • AC Servo Solution Board
    • Controller board - equipped with RZ/T2M BGA225, RZ/T2L BGA196 or RZ/N2L BGA225
    • Inverter board
  • 220V AC Servo Motor with Absolute Encoder
  • Motion Utility Software
  • Schematics
  • AC Servo Solution Hardware Manual for RZ/T2M, RZ/N2L
  • AC Servo Solution Hardware Manual for RZ/T2L
  • AC Servo Solution Firmware Manual
  • AC Servo Solution Startup Guide for Motion Control Utility
  • AC Servo Solution Startup Guide for EtherCAT

Features

  • Power voltage: 100V - 250V
  • 220V AC servo motor
  • 1-axis control is possible by connecting an inverter board
  • Switching frequency: 16kHz
  • Current detection (ΣΔ Modulator (RV1S9353A))
  • Position detection
    • Absolute encoder x1
  • Ethernet ports x2, CAN, UART, USB, RS-485
  • Abnormal detection
    • Bus voltage
    • overcurrent
  • Motion Utility software (Windows application)
    • Supports incremental/absolute encoder
    • Position control, motion control (trapezoidal control)
    • Real-time internal data extraction/waveform display (motion scope)
    • Tuning of Kp, Ki, Kd
  • Motion control via EtherCAT
    • EtherCAT CiA402 communication using the EtherCAT master tool "TwinCAT3"

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for CN032-ACSERVO

Sample & Buy

Applied Filters:

Application Block Diagrams

AC Servo block diagram integrates motor control with EtherCAT design and utilizes a high-performance MPU.
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.

Videos & Training

Support

Support Communities

  1. facoder settings in RZ/T2M

    When using CN032-ACSERVO RZ/T2M255pins (MPU:R9A07G075M25GBA) to connect with TAMAGAWA encoder(fa-coder) with sample code I notice that if the edge of the signal is steep, the control board can't read signal correctly. I didn't find any where in e2studio can set noise filter ...

    Apr 23, 2026