Overview
Description
This high-end (400V/2kW) synchronous motor system operates on single-phase or 3-phase mains power. It features a high-performance Arm® core MCU for motor control, working in an isolated island and utilizing optocoupled IGBT drivers. The system includes a single-phase or 3-phase power supply with power factor correction (PFC) for efficient and reliable operation in demanding industrial applications.
System Benefits:
- Complete high-performance motor control system from a single supplier, ensuring compatibility and streamlined support
- Includes connection to ASi5 industrial system bus and local HMI control front-end
- Incorporates PFC for improved energy efficiency
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Products
MCU
Products
Boards & Kits
DC/DC
Products
Isolated Flyback
Products
Non-isolated AC/DC
Products
Position Sensor
Products
Isolation
Products
Isolation
Products
Isolation IGBT Driver
Products
Isolation Amplifier
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.