Overview
This TRIAC motor control reference design is built on a proven TRIAC‑based motor‑control architecture. It combines the RA2E1 32‑bit Arm® Cortex®‑M23 microcontroller (MCU) or the RX231 32‑bit MCU with phase‑angle firing driven by a zero‑cross detector to regulate compressor and fan speed while minimizing torque ripple and electromagnetic interference (EMI).
The RAA223021 buck regulator derives low‑voltage rails directly from rectified 115/230VAC, enabling ultra‑low standby power. The ISL28005 high‑accuracy current‑sense amplifier monitors load current to support stall and overload detection with fail‑safe shutdown. The ISL3152E robust RS‑485 transceiver provides reliable connectivity with enhanced electrostatic discharge (ESD) protection.
Features
- Phase‑angle TRIAC control with zero‑cross synchronization for stable speed and torque and reduced audible noise
- Low‑standby, wide‑input offline power conversion to generate logic rails from 115/230VAC
- Real‑time current sensing for stall and overload detection, shutdown, and diagnostics
- Electromagnetic compatibility (EMC)‑optimized timing and input‑filter strategy to reduce conducted emissions and nuisance triggering
- RS‑485 interface option for remote control, configuration, and telemetry with enhanced ESD robustness
Applications
Motor ControlSample & Buy
US106-TRIACMTDEMOZ
ActiveAdd-on Hardware
Micropower, Rail-to-Rail Input, Fixed Gain Current Sense Amp Evaluation Boards
The ISL28005xEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28005 in either a high-side or low-side current sense application. The ISL28005 is available in fixed 100V/V, 50V/V, 20V/V gains.
The ISL28005 is... Read More
RAA223021 High Voltage Flyback Converter Evaluation Board supports 85VAC to 265VAC Input and 12V 1A Output
Renesas Flexible Motor Control Kit for RA4T1 MCU Group
Renesas Flexible Motor Control Kit for RX26T MCU Group
The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RX26T... Read More