Skip to main content
Renesas Electronics Corporation

Overview

Description

The AS025-HVPAK kit is an implementation of the HVPAK™ programmable mixed-signal matrix over Pmod™ that provides flexibility for users to control and configure the HVPAK motor drive using any MCU/MPU. There are multiple protection sections implemented to use it as a standalone motor drive as well. The motors, like the DC motor with direction and speed control as well as the stepper motor with microsteps, are easily configurable. This kit reduces the development and turnaround time for any customer design.

Features

  • Suitable for a quick connect platform using the Arduino and Pmod architecture
  • High-voltage GreenPAK™ SLG47105 programmable mixed-signal matrix supports stepper motor function with full step, half-stepping, and micro-stepping, and 2-channel DC motor drive
  • ISL28025 digital power monitor provides an external current protection circuit for additional system-level hard reset and protection