Overview
The RZ/T2M & RZ/T2L Safety Motor Control Demonstration Kit offers valuable insights into the hardware requirements for achieving SIL3 functional safety in motor drives. This kit delivers an out-of-the-box experience for RZ/T2L functional safety, including support for safety networks, powered by Renesas functional safety software.
By combining this board with the RZ/T Series Inverter Board (P/N: RTK0EM0000S05010BJ) and downloading the sample program, you can begin evaluating the kit immediately. The sample program includes Motor Control + CiA402 + FSoE Software, enabling quick and efficient testing.
Software required for this kit:
- Motor Control + Industrial Ethernet software (RZ/T2M)
- Renesas Functional Safety Package (RZ/T2L with Safety Support)
Request for Renesas Functional Safety Package with NDA
Features
- Hardware Features
- RZ/T2M+RZ/T2Lx2 are mounted
- HFT=1 architecture (RZ/T2L & RZ/T2L)
- SIL3 compatible circuit:
- Cross monitoring and STO (Safe Torque Off) circuit
- Safety input: 2, safety output: 2
- RJ-45 x 2
- Connectable with RZ/T Series Inverter Board (sold separately)
- Software Package
- Motor Control + CiA402 + FSoE Software
Products in the Design

| AT25SF128A | 128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support |
| DA9080 | Highly Integrated PMIC with 4 Bucks, 1 LDO & 8-Bit ADC in a QFN Package |
| ICL7665S | CMOS Micropower Over/Under Voltage Detector |
| ISL8088 | Dual 800mA Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator |
| QS3VH257 | 3.3V Quad 2:1 Mux/Demux for Hot Swap Applications |
| RAA211250 | Integrated FET 30V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency |
Sample & Buy
RZ/T2M & RZ/T2L Safety Motor Control Demonstration Kit
| Pb (Lead) Free: | No |
Add-on Hardware
RZ/T Series Inverter Board
RZ/T Series Inverter Board Kit
Application Block Diagrams
| Motor Control System with Industrial Network and Functional Safety This motor control system integrates MPU and MCU for efficient industrial motor control and networking. | |
| Functional Safety Network with Safety Drive System Dual safety MCUs enable precise motor control and reliable emergency power cutoff in factory environments. |
Videos & Training
Developing a functional safety system that complies with standards such as IEC 61508 typically requires extensive effort, long development cycles, and significant certification costs. The RZ/T2M and RZ/T2L Safety Motor Control Reference Kit addresses these challenges by providing hardware designed for SIL3‑compliant motor control, along with software that supports key IEC 61800‑5‑2 safety functions, including Safe Torque Off (STO) and Safe Stop 1 (SS1‑t). By using this kit, customers can reduce the complexity of designing functional safety hardware and software and shorten the certification path.