Skip to main content
Renesas Electronics Corporation

36V/144W BLDC Motor Controller

Overview

Description

This design features a 32-bit MCU optimized for field-oriented control (FOC) of a single BLDC motor. The MCU includes a best-in-class floating point unit (FPU) and built-in peripherals for motor control, allowing for a compact and cost-effective motor controller. The system is powered off a standard 24VDC input and receives precise position feedback from an inductive position sensor.

System Benefits​:

  • Features an inductive position sensor, a highly integrated contactless sensing device for precise motor control.
  • Supports motors from 12V up to 36V, with a maximum current of 4A (144W)
  • MCU integrates a 3-channel programmable gain amplifier (PGA), eliminating the need for external current sense amplifiers (CSAs).

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Sheet.826Ground.816Sheet.828Sheet.829Connector Line.819Sheet.821Ground.816Sheet.823Sheet.824Connector Line.819Sheet.820Ground.816Sheet.817Sheet.818Connector Line.819Connector Line.799Connector Line.737Connector Line.738Connector Line.739Connector Line.725Connector Line.729Connector Line.730Connector dotted lineConnector Line.699Connector Line.700Connector Line.705Connector LineConnector Line.448Connector Line.449EU068EU068EU068Vertical Wire Bundle222Sheet.431Vertical Wire Bundle.434222Sheet.436Vertical Wire Bundle.442 222Sheet.444Half Bridge DriverHalf-Bridge DriverHalf-Bridge DriverHalf Bridge-DriverHalf-Bridge DriverHalf-Bridge DriverConnector Arrow.445Vertical Wire Bundle.453222Sheet.455Vertical Wire Bundle.456222Sheet.458Vertical Wire Bundle.459222Sheet.461Vertical Wire Bundle.465333Sheet.467Current SenseCurrent SenseCurrent SenseConnector Line.492BLDC MotorSquare.40Inductor.10Sheet.496Sheet.497Sheet.498Inductor.14Sheet.500Sheet.501Sheet.502Inductor.18Sheet.504Sheet.505Sheet.506Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.511Square.41Sheet.513Sheet.514Sheet.515Vertical Wire Bundle.516333Sheet.51848 Volt3ph Motor3ph Motor3ph MotorMOSFETMOSFETMOSFETSheet.561Sheet.562Sheet.563Sheet.564Sheet.565Sheet.566Sheet.567Sheet.568Sheet.569Sheet.570Sheet.571Sheet.572Sheet.573Sheet.574Sheet.575Connect.576Sheet.577Sheet.578Sheet.581Sheet.582Sheet.583Sheet.584Sheet.585Sheet.586Sheet.587Sheet.588Sheet.589Sheet.590Sheet.591Sheet.592Sheet.593Sheet.594Sheet.595Connect.596Sheet.597Sheet.598Sheet.600Sheet.601Sheet.602Sheet.603Sheet.604Sheet.605Sheet.606Sheet.607Sheet.608Sheet.609Sheet.610Sheet.611Sheet.612Sheet.613Sheet.614Connect.615Sheet.616Sheet.617Sheet.621Sheet.622Sheet.623Sheet.624Sheet.625Sheet.626Sheet.627Sheet.628Sheet.629Sheet.630Sheet.631Sheet.632Sheet.633Sheet.634Sheet.635Connect.946Sheet.637Sheet.638Sheet.640Sheet.641Sheet.642Sheet.643Sheet.644Sheet.645Sheet.646Sheet.647Sheet.648Sheet.649Sheet.650Sheet.651Sheet.652Sheet.653Sheet.654Connect.655Sheet.656Sheet.657Sheet.659Sheet.660Sheet.661Sheet.662Sheet.663Sheet.664Sheet.665Sheet.666Sheet.667Sheet.668Sheet.669Sheet.670Sheet.671Sheet.672Sheet.673Connect.674Sheet.675Sheet.67624V24V24VGroundSheet.693Sheet.694Shunt ResistorsShunt ResistorsShunt ResistorsHalf Bridge Driver.695Half-Bridge DriverHalf-Bridge DriverConnector Line.701Position SensorPosition SensorPosition SensorVCCVCCVCCVertical Wire Bundle.706222Sheet.708Vertical Wire Bundle.709222Sheet.711Vertical Wire Bundle.712111Sheet.714Connector 1.160222Position Sense (Angle Sine/Cosine)Position Sense (Angle Sine/Cosine)Position Sense (Angle Sine/Cosine)Vertical Wire Bundle.718555Sheet.720Connector Line.721Connector 1.160.722Connector 1.723Connector 1.724Sheet.736MCUMCUMCUVccVccVccPWM UPWM UPWM UPWM VPWM VPWM VPWM WPWM WPWM WPWM 3 (HZ).413Analog In/CopAnalog In/CopGPIO/IRQ InGPIO/IRQ InGPIO/IRQ InAnalog InAnalog InAnalog InI2C MasterI2C MasterI2C MasterUARTUARTUARTAnalog In.732Analog InAnalog InGPIOGPIOGPIOPWM Speed ControlPWM Speed ControlPWM Speed ControlConnected signals lineConnected signals line.743Vertical Wire Bundle.744222Sheet.746RS-232RS-232RS-232PWMPWMPWMSheet.761Connector Line.749Sheet.752Resistor - Fixed.1285 Volts5V5VConnector 1.160.757Negative Power RailLine.758Line.759SpeedSpeedSpeedSheet.792Connector Line.791Resistor - Fixed.1285-Volts5V5VConnector 1.757PowerPowerPowerDiode - LEDSheet.783Sheet.784Sheet.785Sheet.786Sheet.787Darlington.651Sheet.789Darlington.254Connector Line.795Connector Line.796Connector 1.160.797Single componentLDOLDOSingle component.794DC/DCDC/DCConnector Arrow10v10V10V0.8mAmax0.8mAmax0.8mAmaxConnector 1.160.80210 v10V10V0.8mA max0.8mAmax0.8mAmax10 v10V10V0.8 mAmax0.8mAmax0.8mAmaxConnector 1.808 10VIN10V10VConnector Arrow.811Connector Line.81224VIN24VIN24VINConnector 1.160.814Connector 1.815 10VIN.8315V5V
https://labonthecloud.renesas.com/free-pass/RX13T-Motor-Control-Solution/23
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?