Overview
The RTKA2P3200S00000BE inductive position sensor evaluation kit is a contactless position sensing kit for evaluating rotary or linear sensor performance. The kit includes software for product configuration, and the GUI can be easily installed. The communication board connects seamlessly to a PC for quick setup and evaluation.
The RTKA2P3200S00000BE kit features the RAA2P3200 magnet-free inductive position sensor IC, designed for absolute rotary, linear, or arc position sensing in industrial applications.
Kit Contents
- RAA2P-COMBOARD communication board
- RAA2P3200R0100ABI: Rotary module, 34mm diameter, 360° design
- USB-B cable and three interface cables
Features
- Rotor position sensing kit for industrial motor control applications
- Configurable IC with SPI, UART, ABI, step/dir, and UVW interfaces
- Suitable for 3.3V and 5.0V applications
Sample & Buy
RTKA2P3200S00000BE
Active1u | $115.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.