Skip to main content
Renesas Electronics Corporation

HVPAK: Programmable Mixed‑Signal ICs with High-Voltage Features

HVPAK™ is a highly integrated programmable mixed-signal matrix that combines logic, control, and high‑voltage motor drive capabilities in a compact 2mm × 3mm QFN package. Supporting operating voltages up to 26.4V and up to 3A per output, HVPAK integrates H‑bridge and half‑bridge functionality with advanced mixed‑signal logic. User-defined configurations are stored in one-time programmable (OTP) non‑volatile memory, enabling custom interconnections between internal logic, I/O pins, and macrocells. With advanced PWM macrocells, low idle current consumption, and excellent thermal efficiency, HVPAK enables flexible, space‑efficient motor control and load‑driving solutions.

DC Motors

  • Constant voltage mode
  • Constant current mode
  • Custom current sensing
  • Custom fault monitor
  • PWM soft start

Stepper Motor

  • Full-, half-, microstep mode
  • Configurable current limit
  • Configurable fault monitor
  • Sleep mode

Solenoids

  • No need for external diode for relay coil
  • Multi-drivers
  • Zero-crossing detection
Image
HVPAK motor types illustrative diagram showcasing DC motor, stepper motor and solenoid.

Motor & Load Control Capabilities

Cost Reduction

Cost Reduction

HVPAK helps reduce total system cost by replacing multiple discrete ICs and passive components with a single compact programmable mixed-signal device. This directly supports BOM reduction, smaller PCB size and lower assembly complexity.

The HVPAK also helps minimize development cost and time to market by enabling faster design and prototyping through the Go Configure™ Software Hub.

As a result, HVPAK offers a cost-efficient solution for motor driving, LED driving, DC/DC conversion, relay/solenoid control and beyond.

Schematic diagram featuring original design and HVPAK solution placed side by side along with the design reduction cost benefits.
HVPAK Cost Reduction Schematic Diagram

Safety & Reliability

Safety & Reliability

HVPAK integrates multiple protection mechanisms that help improve system safety and reliability in motor-control designs.

The HVPAK features programmable:

  • Overcurrent protection
  • Undervoltage protection
  • Custom over-temperature protection

This combination of integrated protection and configurability helps design safer, more reliable end products with fewer external components.

Check how we implemented the error detection feature for blocked closing conditions in a smart lock motor-driver design.

Illustrative diagram featuring HVPAK's safety and reliability features like undervoltage, over-temperature, and over-current protection.
HVPAK Safety & Reliability Illustrative Diagram

Design Flexibility

Design Flexibility

HVPAK gives one single platform to support a wide range of applications with high-voltage functions up to 26.4V and 3A. Design developers can also create an unique custom protection features, without adding multiple external components.

As a result, HVPAK acts as a flexible, application-adaptable platform that solves motor and power-control challenges with one programmable solution.

For more ready-to-adapt circuit examples, explore the GreenPAK Cookbook.

Schematic diagram featuring HVPAK's design flexibility features.
HVPAK Design Flexibility Schematic Diagram

Integration Solution

Integration Solution

HVPAK provides a highly integrated solution by combining logic, high-voltage H-bridges, PWM macrocells, comparators, I²C control, and configurable GPIOs in one device. Unlike traditional driver solutions, HVPAK consolidates many of these functions into a single programmable platform.

This integration enables compact designs for motor control, LED driving, buck/boost/buck-boost DC/DC converters, piezo buzzer driving, and other applications up to 13.2V or 26.4V.

Illustration featuring HVPAK's integration solutions.
HVPAK Integration Solution Illustration

Advanced Motor Control

Advanced Motor Control

HVPAK enables advanced motor-control capabilities which make it suitable for applications, such as: smart locks, cameras, printers, shavers, air conditioners, and other motor-driven products.

For example, for DC motors, HVPAK ensures:

  • Constant-voltage and constant-current mode
  • Custom current sensing and fault monitoring
  • PWM soft start

And for stepper motors, HVPAK supports: full-step, half-step, and microstep operation, including configurable microstepping up to 1/16 step for smoother movement and improved positioning.

Explore the white paper which provides a deeper look at the HVPAK architecture.

Diagram illustrating HVPAK advanced motor-control functions for DC and stepper motor applications.
HVPAK Advanced Motor Control Illustrative Diagram

Easy Design Iteration

Easy Design Iteration

HVPAK provides fast design iteration by enabling engineers to configure, test, and adjust system behavior directly in the Go Configure™ Software Hub.

The HVPAK design steps are fast, which makes it easier to evaluate different motor-control strategies, protection thresholds, PWM settings, and any application-specific features early in the development cycle. Since design changes can be implemented at the configuration level, it reduces prototype loops, engineering effort, and speed up time to market.

To configure and test your own design, download the Go Configure™ Software Hub.

Ready to test your design on real hardware? Explore the GreenPAK Introduction Kit for programming, emulation, and validation.

Go Configure Software Hub Overview

Design, Develop, & Deploy

Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Configure Your Design (No Coding Required)

A single, intuitive workspace that lets you quickly discover, configure, and generate Renesas software tailored to your hardware. Reduce setup time, streamline driver and middleware selection, and move from concept to code faster with a consistent, guided experience.

Icon showing circuitry illustration within a square, indicating electronic components of a circuit board.
Prototype & Test Rapidly

Evaluate features effortlessly with our streamlined evaluation experience, reducing the learning curve and accelerating time to market. For each part number, a dedicated evaluation board enables rapid performance validation and helps you design efficient, optimized system solutions.

Icon showing lines within portrait paper illustration, indicating a document.
Move to Production with Confidence

Our HVPAK application notes and cookbook help accelerate development and enhance system performance by providing clear, practical guidance to simplify integration, improve efficiency, and shorten time to market.

HVPAK Emerging Applications

HVPAK enables compact, high-voltage integration across a wide range of systems - from smart homes and appliances to industrial automation and robotics.

  • Smart Living: Smart home, smart locks, home appliances, LED lighting, cameras
  • Industrial: Industrial controllers, motor drivers, robotics
  • Power Management: Buck and boost converters, relay driving, motor control, lighting drivers, load switching, system protection