Skip to main content
Renesas Electronics Corporation

Description

The HIP2103-4DEMO2Z module is a prototyping tool that uses the HIP2103 and the HIP2104 half-bridge drivers to control six on-board MOSFETs configured as a 3-phase bridge. This module is intended to drive a BLDC motor, but can be used in any application that requires any combination of 3 independent half bridges.

Included in this module is a 12-pin header that interfaces control signals to the customer-provided controller. Large diameter holes are also provided to connect this module to the external motor and to the high current voltage source.

Features

  • Small, compact 3-phase bridge module
  • VBAT (bridge voltage) range 5V to 40VDC
  • Six high current on-board MOSFETs (60A)
  • Large diameter holes for wire connections to motor and power source
  • 12-pin through-hole header for signal connections to an external controller
  • Clear area on the PCB backside to accommodate an optional heatsink
  • Optimized PCB layout that can be used as a reference

Applications

Type Title Date
Manual - Development Tools PDF 935 KB
PCB Design Files ZIP 588 KB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
HIP2103-4DEMO2ZActiveIn Stock1u | $51.12AvailableYesEAR998473.30.1180