Overview
The MCI-LV-1 is a motor control inverter board that enables easy evaluation of motor control using a permanent magnet synchronous motor (brushless DC motor). By using it in combination with a compatible CPU board, you can start motor control evaluation right away.
Features
- Inverter board for 3-phase BLDC motor (48V/10A rating)
- Supports 1-shunt/3-shunt current sensing
- Overcurrent detection
- Supports Hall sensors, encoders, and inductive position sensors
- Included items
- Inverter board
- Permanent magnet synchronous motor
- Accessories (standoffs, etc.)
- Note: CPU board for motor control is not included in this product.
Products in the Design






Sample & Buy
RTK0EM0000S04020BJ
ActiveAdd-on Hardware
Renesas Flexible Motor Control Communication Board
Renesas Flexible Motor Control CPU Board for RA6T2 MCU Group
This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RA6T3 MCU Group
Renesas Flexible Motor Control CPU Board for RA4T1 MCU Group
Renesas Flexible Motor Control Kit for RX26T MCU Group
The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RX26T... Read More
Renesas Flexible Motor Control CPU Board for RX26T MCU Group
This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RX26T MCU Group with Trusted Secure IP (TSIP-Lite)
This product is a CPU board for motor control equipped with RX26T. Motor control using RX26T can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More
Renesas Flexible Motor Control CPU Board for RX26T MCU Group
Renesas Flexible Motor Control CPU Board for RA8T1 MCU Group
Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input
Renesas Flexible Motor Control CPU Board for RA2T1 MCU Group
Renesas Flexible Motor Control Kit for RA8T2 MCU Group
Renesas Flexible Motor Control CPU Board for RA8T2 MCU Group
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 1PH Input
Renesas Flexible Motor Control CPU Board for RX14T MCU Group
Support
Knowledge Base
- RA Family: DC Offset in the Op-Amp Current Sensing Network of a Motor-Control Inverter
... ADC) Positive current appears above 1.65 V Negative current appears below 1.65 V The above circuit shows the current sensing circuit of Renesas MCI-LV-1 inverter The op-amp output is: Vout = G*Iin*Rs + Voffset where: G = op-amp gain Rs = shunt resistance Voffset = intentional DC ...
Jul 8, 2026 - RX Family: DC Offset in the Op-Amp Current Sensing Network of a Motor-Control Inverter
... ADC) Positive current appears above 1.65 V Negative current appears below 1.65 V The above circuit shows the current sensing circuit of Renesas MCI-LV-1 inverter The op-amp output is: Vout = G*Iin*Rs + Voffset where: G = op-amp gain Rs = shunt resistance Voffset = intentional DC ...
Jul 8, 2026