Skip to main content
Renesas Electronics Corporation

Power & Garden Tools

Power and garden tools are evolving to deliver higher performance, improved efficiency, and greater intelligence, driven by the transition to cordless platforms and increasing expectations for connected functionality and usability. Renesas supports this shift with embedded solutions that bring together advanced motor control, wireless connectivity, optimized power design, and battery and charging technologies. From handheld tools and outdoor equipment to battery platforms and charging systems, our technologies enable reliable operation, enhanced functionality, and flexible system design, helping engineers accelerate development of next-generation tool platforms.

High-Performance Motor Control

Deliver smooth, quiet, and efficient tool operation with precise torque and speed control. Advanced motor control reduces vibration and heat, improving efficiency, extending runtime, and enhancing durability in demanding applications.

Intelligent & Connected Platforms

Enable connected ecosystems with integrated sensing, processing, and wireless connectivity. Real-time monitoring supports predictive maintenance, asset tracking, and performance optimization to improve usability, reliability, and system control.

Compact & Efficient Power Architecture

Design compact, high-performance tools with optimized power conversion and integrated drivers. High-efficiency operation reduces heat and energy loss, enabling smaller form factors while maintaining stable output under varying conditions.

Scalable Battery & Charging Platforms

Support flexible cordless and battery-powered platforms with scalable power architectures. System-level power management improves energy utilization, reduces charging time, and enables support for higher-capacity and higher-voltage designs as requirements evolve.

Power & Garden Tools Applications

Get Started

Accelerate power tool design with evaluation kits, tools, and resources for setup, configuration, and tuning.

Power Design & Delivery

Explore power delivery, charging, and battery management architectures for corded and cordless tools using evaluation platforms and system-level designs

System Development

Build complete systems using our IDEs and model-based design platforms to streamline development and prototyping.

Refinement & Tuning

Refine and optimize system and motor performance using tools for configuration, tuning, and analysis.

100W USB type-C battery System reference design board top view.
Reference Design

100W USB-C Battery Charging Reference Design

Accelerate development of high-power battery-powered systems with a flexible 100W USB-C® Power Delivery reference design. Supporting 2- to 7-cell Li-ion battery configurations, sink-only or power bank operation, and software-configurable charging settings, it provides a streamlined platform for efficient and reliable USB PD battery system design.

Designing for Next-Generation Power & Garden Tools

Maximizing Tool Efficiency

Maximizing Tool Efficiency 

Cordless tools must deliver higher torque, longer runtime, and lighter designs without sacrificing control. Meeting those goals requires efficient motor operation, advanced algorithms, and tight integration in compact, cost-sensitive systems. Our motor-control MCUs and development tools help streamline motor software development, tuning, and analysis to enable more efficient tool designs.

Motor Control Solutions Overview
Motor Control Algorithms
Explore the differences and uses for common Motor Control Algorithms like BLDC, AC, stepper and universal.
Solution Toolkit
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] …
Motor Drives
Motor Control
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.

Secure & Connected Tools

Secure & Connected Tools 

Power tools are increasingly becoming connected systems, enabling tracking, monitoring, and remote management across job sites and tool fleets. Designing secure, low-power connectivity for asset tracking and maintenance monitoring introduces challenges in power consumption, system integration, and scalability. Our wireless and locationing technologies enable efficient tracking, secure connectivity, and real-time visibility across connected tool ecosystems.

Discover Crowdsourced Locationing with Renesas Bluetooth Solutions
Tracking & Locationing
Crowdsourced Locationing (CSL)
Renesas CSL technology supports Apple & Google location networks with ultra-low power, easy integration, pre-certified modules for faster time-to-market, and full development resources & technical support.
3D illustration featuring top and bottom views of FCQFN IC chip package with 52 lead count
Bluetooth Low Energy
DA14592 Active
SmartBond Multi-Core Bluetooth LE 5.2 SoC with Embedded Flash
Datasheet
Application Note
DA14592 Crowd-Sourced Locationing (CSL) Accessory
PDF659 KBCFR0014Feb 19, 2025

Smarter Tools with AI

Smarter Tools with AI

Power tools are evolving to incorporate intelligent features that optimize performance and improve user experience. Capabilities such as adaptive motor control and anomaly detection enable systems to adjust operation based on load conditions and detect potential issues during use. These features require real-time data processing and efficient integration of sensing and analytics. Our embedded processing platforms and AI tools support intelligent system behavior, enabling data-driven insights for improved performance and reliability.

Reality AI Tools Explorer Overview
Edge AI
Real-Time Analytics on MCUs & MPUs
Reality AI is an Edge AI software development environment combining advanced signal processing, machine learning, and anomaly detection for Renesas MCUs.
Solution Toolkit
Reality AI Tools
Reality AI Tools® users automatically explore sensor data and generate optimized models.
Solution Toolkit
RealityCheck Motor Toolbox
Advanced software toolbox enabling predictive maintenance and anomaly detection

Faster, Simpler Charging

Faster, Simpler Charging 

As cordless power tools become more widely adopted, reducing charging time and simplifying charging across platforms are increasingly important for maintaining productivity. Delivering fast, high-power charging across different tools introduces challenges in power delivery, interface standardization, and system complexity. Our charging and power solutions enable flexible, high-power designs that simplify integration and enhance overall usability.

High-Power USB-C Portable Power System Application Overview
Power Adapters & Chargers
Portable Power System
Portable power system with 240W USB-C, 3.6KW bidirectional charging, and digital control.
Battery Management ICs
Renesas provides lithium-ion battery management devices for consumer electronics, home appliances, backup batteries, and automotive applications. They support charging needs for handheld devices, notebooks, and more, and include fully integrated and…
Product Selector

Documentation

Videos & Training