Overview

Description

This 100g weight scale reference design targets industrial and medical applications. The RX23E-A 32-bit MCU’s integrated analog front end (AFE) measures temperature, pressure, flow, and weight with less than 0.1% precision without calibration, making it ideal for high-precision temperature sensing.

System Benefits​:

  • RX23E-A allows for low component count with an integrated analog front end.
  • Temperature sensor is integrated on the reference design.

Target Applications:

  • Industrial or medical weight scales
Image
Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

Precision Weight Scale

This 100g weight scale reference design targets industrial and medical applications. The RX23E-A 32-bit MCU allows for low component count with an integrated analog front end (AFE) that measures temperature, pressure, flow, and weight with less than 0.1% precision without calibration, making it ideal for high-precision sensing and measurement, because of its 24-bit ADC.

Access the Lab

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations