Skip to main content

Overview

Description

The HS0005KCU01H is the E10A-USB emulator for the H-UDI Interface and an on-chip debugging emulator which utilizes H-UDI interface of the target device. The product does not support AUD trace functionality and is available at a lower price than the HS0005KCU02H which supports AUD. [Learn More]

Important: See here about details of Target Devices

Release Information

The Emulator Software for the E10A-USB Emulator

Target Devices

Downloads

Documentation

Design & Development

Sample Code

Product Options

Applied Filters:

Additional Details

Specifications (Common in HS0005KCU01H/HS0005KCU02H)

ItemDescription
Break function
  • Hardware Break: from 2 to 10 points (differ by products)
  • Software Break : 255 points
  • Force Break
Trace function
  • Trace cycle: maximum 64K branches (differ by products)
  • Trace contents
    • Branch trace function
    • Memory access trace function
    • Data trace function (differ by products)
  • Filtering of display contents (Branch classify, Memory range, etc.)
  • Filtering of trace contents (Specific address/data, Function call, etc.)
  • Source supplement between branch trace (differ by products)
Memory access
  • Instant watch (during break)
  • Watch (update in execute)
  • RAM monitor (Read/Write) (differ by products)
  • Graphical display
Performance:
(differ by products)
  • Measure event number (available measure event number for few types)
    • Number of Cache misses
    • Number of interrupt
    • Number of instruction fetch
  • Measure cycle (available measure cycle number)
    • Process cycle
    • CPU stall cycle
  • Function performance
    • Display process time for each function and function tree
    • Display each function accumulated
User Interface
  • 14-way connector -supplied with both types of E10A-USB to support H-UDI functions (Type: 2514-6002: [3M Co., Ltd.])
  • 36-way connector -HS0005KCU02H only supporting AUD Trace functions (Type: DX10M-36S: [Hirose Electric Co., Ltd.]) (Use AUD function)
Target host PC (OS)Operating Environments of Products
E10A-USB dimensions97mm (L) × 65mm (W) × 22mm (H)
Overseas standard
  • European Standards: EN 55022 Class A, EN 55024
  • US FCC Standard: FCC part 15 Class A

Components

  • E10A USB main unit - HS0005KCU01H
  • 14-way cable for H-UDI connection *Available for purchase in single unit.

    For the purchase in single unit, refer to E10A-USB Optional Products.

  • USB cable(1.5m)
  • Installation CD incorporating:
    • High-performance Embedded Workshop integrated development environment with the E10A-USB debugger component
    • All device addition options

    Note that the compiler software is not included. Refer to  the Software Component List (HS0005KCU01H/HS0005KCU02H) for more details.

Optional Products

Design support

E10A-USB HS0005KCU01H for H-UDI Interface Information for Users

Target Devices (Common in HS0005KCU01H/HS0005KCU02H)

For the details, see Target Device for E10A-USB(HS0005KCU01H/HS0005KCU02H) (PDF | English, 日本語)

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?