Skip to main content
Renesas Electronics Corporation

Features

  • 32-bit single-chip microcontroller with one G3KH CPU core
  • High computational processing power
  • 120MHz operating frequency
  • Internal flash memory from 512KB to 1MB
  • Wide variety of internal peripheral functions
  • CAN FD interface
  • Low power consumption
    • Low Power Sampler (LPS) polls signal inputs without CPU core interaction
    • DeepSTOP mode disables power to select circuits within the chip
  • Package options from 48 to 100 pins

Description

The RH850/F1KM-S1 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 512KB to 1MB and the package covers a wide range from 48 to 100 pins. Also, a CAN FD interface has been added and the CPU operating frequency operates up to 120MHz.

Parameters

AttributesValue
Main CPUG3KH
Program Memory (KB)512, 768, 1024
RAM (KB)64, 96, 128
Supply Voltage (V)3 - 5.5
I/O Ports33, 49, 65, 81
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +105, -40 to +125
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)2, 4, 5
I2C (#)2
CAN (ch)1, 3, 6
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)16, 32
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)12, 21, 25, 36
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP10014 x 14 x 1.71000.5
QFP487 x 7 x 1.7480.5
QFP6410 x 10 x 1.7640.5
QFP8012 x 12 x 1.7800.5

Application Block Diagrams

Bidirectional DC/DC converter block diagram features a multi-phase DC/DC system delivering over 3kW between 12V and 48V board nets and supports ASIL B automotive safety standard with Renesas MCU and regulator.
Bidirectional DC/DC Converter for 12V/48V EV/HEV Systems
High efficiency bidirectional DC/DC converter ideal for 12V/48V EV and HEV systems.
Automotive Camera Solution with AHL Control Channel Block Diagram
Automotive Camera System with AHL Control Channel
Automotive AHL camera system with single-cable video transmission and control, plus I2C blower control.
Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.
Remote Sensing with Inductive Position Sensor and CAN/LIN Block Diagram
Remote Sensing with Inductive Position Sensor & CAN/LIN
Remote sensing system boosts data security, enables ECU centralization, and reduces wiring in vehicles.
Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.

Additional Applications

  • Car Body
  • Body control module (BCM)
  • Automotive gateway
  • Automotive HVAC
  • Automotive lighting modules

Applied Filters: