Skip to main content
Renesas Electronics Corporation

Description

The RH850/F1KM-S4 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 3MB to 4MB and the package covers a wide range from 100 to 272 pins. Also, CAN FD and Ethernet interfaces, along with a hardware security module have been added to all products and the CPU operating frequency has been improved to 240MHz.

Parameters

AttributesValue
Main CPUG3KH
Program Memory (KB)3072, 4096
RAM (KB)384, 512
Supply Voltage (V)3 - 5.5
I/O Ports75, 114, 144, 174, 214
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +105, -40 to +125
Ethernet speed100Mb, No
Ethernet (ch)0, 1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)1, 2
SPI (ch)5, 6, 8
I2C (#)2
CAN (ch)8
CAN-FD (ch)0, 8
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)32, 48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)32, 46, 58, 70
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA23315 x15 x 1.92330.8
BGA23315 x 15 x 1.72330.8
BGA27217 x 17 x 22720.8
BGA27217 x 17 x 1.72720.8
QFP10014 x 14 x 1.71000.5
QFP14420 x 20 x 1.71440.5
QFP17624 x 24 x 1.71760.5

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.

Additional Applications

  • Car Body
  • Body control module (BCM)
  • Automotive gateway
  • Automotive HVAC
  • Automotive lighting modules
 

Applied Filters: