Features
- Key Features
- RL78 core, Max. 40MHz
- 128KB Flash
- 12KB RAM
- 12-bit A/D converter
- Motor control: DC and BLDC - Field Oriented Control
- Application accelerator unit
- Optimized DC/DC converter support
- High-temperature support: up to Ta = 150°C
- Super low-power consumption
- State-of-the-Art Interfaces
- LIN, UART, SPI, I2C, SENT
- 16 x PWM output
- Support for FuSa and Security
- Security module with EVITA-Light support
- ISO 26262 ASIL B
- Extensive ecosystem supporting the latest standards concerning tools, hardware and software
Description
The RL78/F23 next-generation super low-power automotive microcontrollers are ideal for realizing future highly reliable smart actuators and sensors, as well as low-end body ECUs. As an innovative prolongation of the known RL78/F1x MCUs, the RL78/F23 can cover prospective market requirements. With its increased CPU performance, high-temperature capability, and enhanced peripheral feature set, RL78/F23 is a perfect fit for various applications.
RL78/F2x products are designed according to ISO 26262 and provide functional safety (FuSa) support up to ASIL B. They support up to the EVITA-Light security standard or more. An AES crypto module can handle key lengths of up to 256 bits and supports secure boot and authentication. To further boost the calculation performance for BLDC (FOC) motor control and DC/DC control systems, RL78/F2x is equipped with the unique application accelerator IP, to off-load complex trigonometric and arithmetic processing.
RL78/F2x MCUs are fully hard- and software upwards compatible to RL78/F1x, enabling software reuse.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 128 |
| Data Flash (KB) | 8 |
| RAM (KB) | 12 |
| Carrier Type | Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 2.7 - 5.5 |
| I/O Ports | 25, 38, 52, 68 |
| Temp. Range (°C) | -40 to +150, Ta = -40 to +105, Ta = -40 to +125, Ta = -40 to +150 |
| Operating Freq (Max) (MHz) | 40 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3 |
| SPI (ch) | 3, 4 |
| I2C (#) | 4, 5 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| LIN (#) | 1 |
| 16-Bit Timer (ch) (#) | 15 |
| 12-Bit A/D Converter (ch) | 10, 19, 24, 25 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | Secure Boot, AES, TRNG |
Application Block Diagrams
| 12V Motor Controller Compact 12V BLDC motor controller with FOC or trapezoidal control for fast, efficient development. | |
| Remote Sensing with Inductive Position Sensor & CAN/LIN Remote sensing system boosts data security, enables ECU centralization, and reduces wiring in vehicles. |
Additional Applications
- Smart actuators
- Sensors ECUs
- Low-end body
Applied Filters: