Overview
Description
The RH850/F1KM-S1 Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas’ 32-bit RH850/F1KM-S1 microcontrollers.
Features
- Connections for on-chip debugging and flash memory programming
- Access to all microcontroller I/O pins
- User interaction through potentiometer, rotary switch, buttons and LEDs
- Serial interface connections for
- 1x RS232
- 1x LIN
- 2x CAN-FD
- Power supply by RENESAS E1 On-Chip debugger or externally (12V DC input)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.70 MB | |
Application Note | PDF 702 KB | |
2 items
|
Design & Development
Software & Tools
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Videos & Training
In this video, we will show you how to use a MCAL package
News & Blog Posts
Blog Post
Jul 29, 2022
|