Skip to main content
Renesas Electronics Corporation

Overview

The RH850/F1x 64-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in a 64-pin package.It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 Evaluation Platform
  • Socket for mounting the MCU
    • MCU is not included and needs to be ordered separately
  • 3.3V or 5.0V single supply voltage via 4mm banana jacks (2x red, 1x black)
  • External clock circuit with an exchangeable 8MHz or 16MHz crystal resonator
  • 14-pin Renesas Debug Connector to connect a Renesas or 3rd-party emulator
    • Offering LPD (1pin/4pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • Each pin of the device is accessible via a 2.54mm pitch connector (single row)
  • Reset circuit/switch

Products in the Design

Sample & Buy

Y-RH850-F1X-064PIN-PB-T1-V1

Y-RH850-F1X-064PIN-PB-T1-V1

Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RH850 Generation 1 Base-Mainboard of RH850 Evaluation System

Provide core connectivity and interfaces for RH850 piggyback boards. Forms the foundation of the modular RH850 Evaluation System.
Recommended Documents:

RH850 Generation 1 Network Mainboard of RH850 Evaluation System

Add expanded communication interfaces to the RH850 Evaluation System. Designed for network‑centric automotive MCU evaluation.
Recommended Documents:

RH850 Generation 2 Mainboard of RH850 Evaluation System

Serve as the next‑generation mainboard for RH850 piggyback devices. Supports flexible evaluation of Renesas RH850 automotive MCUs.

RH850 MCUs Mainboard Evaluation System

Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.

Support

Support Communities

  1. Request CAN driver sample code for RH850 (R7F701692)

    ... driver by using other tool? I would like to use with the following start kit for development. 1)RH850/F1x64pin PiggyBack board  Part no : Y-RH850-F1X-064PIN-PB-T1-V1  2)RH850/X1xNetwork MainBoard Part no : Y-RH850-X1X-MB-T2-V1 (without LCD)   CanI have CAN ...

    Jan 15, 2019
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.