Skip to main content
Renesas Electronics Corporation

Applied Filters:

Renesas Boards & Kits

Partner Boards & Kits

CAN Bus J1939 Bridge (for Heavy-Duty)
Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Evaluation

RH850 Microcontroller Evaluation Board

General-purpose evaluation board featuring Renesas RH850 microcontrollers. Available as a standalone evaluation board or with optional expansion boards, including BroadR-Reach network option boards, to support automotive and networking use cases.
HOKUTO DENSHI
Development

S8 Gang Programmer

The S8 is an ultra-high speed, industrial-grade in-system gang programmer that offers a wide range of interface support, extensive programming algorithms, stable performance, full protection of the target circuit, easy integration, and a compact form factor. It can be embedded in a variety of test equipment, including ATE, ICT, FCT, tooling, and fixtures, and can operate in either manual or automated modes. With eight programming channels, the S8 helps customers significantly improve production throughput and operational efficiency.
Development

SG400 Series Programmer

The SG400 series is a new-generation universal in-system gang programmer. Inheriting the versatility and high stability of the previous OPTEEQ S4/S8 series, it also delivers industry-leading programming speed. As chip capacities continue to increase and PCB designs incorporate a growing variety of devices, the SG400 series programmers support a wider range of applications, helping customers significantly improve production throughput and operational efficiency.
DRAM & Flash Memory Solutions
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Traction Inverter/Motor Controller
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor