Overview

Description

System on Module (SoM) solutions are small form-factor, ready-to-use processor modules. SoMs enable customers to accelerate time-to-market for an embedded product and reduce their overall project schedule.

This winning combination provides an optimized power and timing tree for the RZ/G2E MPU. This helps the designer of a SoM avoid risk by using a proven solution.

System Benefits:

  • Economical RZ/G2E with 2×Arm® Cortex®-A53 at 1.2GHz L1L2 Parity/ECC
  • Dual 1500mA, synchronous step-down converters and dual 300mA, general-purpose LDOs
  • Three output programmable power management IC (PMIC) with 5A per phase output
  • Complete system design with timing and power
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations