Skip to main content

Multi-Protocol Industrial Ethernet Switch

Overview

Description

Multi-protocol industrial Ethernet switches allow for easy transition between multiple common industrial Ethernet protocols. Renesas offers a complete design for a multi-port high-performance industrial Ethernet switch with 24VDC supply and multiple industrial Ethernet protocol support.

System Benefits​:

  • Up to 5x Ethernet
  • Multiple industrial Ethernet protocol support
    • PROFINET®, EtherNet/IP™, EtherCAT®
  • Integrated eMMC, DDR3 RAM, and QSPI Flash
  • Only 1x 24VDC (9V to 48V) supply required
    • All other rails are generated internally
    • Only two components are needed to power the whole application
    • Board space is reduced

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioConnector ArrowConnector Arrow.74Sheet.1Sheet.2Sheet.3Sheet.4EU012EU012EU012Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Connector LineConnector Line.61Bi-directionalBi-directional.37Bi-directional.38Bi-directional.39Connector Arrow.47Connector Arrow.48Connector Arrow.491.15V1.15V1.15V3.3V3.3V3.3VConnector 1.160Connector 1.64Connector Arrow.65Connector 1.66Connector Arrow.672.4V2.4V (9 to 48V)2.4V(9 to 48V)Flash QSPIFlash QSPIFlash QSPIFlash QSPIVCCVCCVCCConnector dotted double arrowConnector dotted double arrow.60Sheet.64MPU.45MPUMPUEthernet #1Ethernet #1Ethernet #1Ethernet #2Ethernet #2Ethernet #2Ethernet #3Ethernet #3Ethernet #3Ethernet #4Ethernet #4Ethernet #4Ethernet #5Ethernet #5Ethernet #5DDR I/FDDR I/FDDR I/FR-In Engine Hardware AsseleratorR-In Engine Hardware AsseleratorR-In Engine Hardware AsseleratorInt. Osc. 40MHzInt. Osc. 40MHzInt. Osc. 40MHzVDD33VDD33VDD33VDD11VDD11VDD11VDVDDQVDVDDQVDVDDQQSPIQSPIQSPIeMMCeMMCeMMCBuck-RegulatorPMICPMICBuck RegulatorBuck RegulatorBuck RegulatorEthernet PHY #1Ethernet PHY #1Ethernet PHY #1Ethernet PHY #2Ethernet PHY #2Ethernet PHY #2Ethernet PHY #3Ethernet PHY #3Ethernet PHY #3Ethernet PHY #4Ethernet PHY #4Ethernet PHY #4Ethernet PHY #5Ethernet PHY #5Ethernet PHY #5DDR3 RAMDDR3 RAMDDR3 RAMeMMC Ext. StorageeMMC Ext. StorageeMMC Ext. StorageI0VCCQIOVCCQIOVCCQVCCVCCVCCVDDQVDDQVDDQBi-directional.72Bi-directional.75Connector Line1.5V1.5V1.5V1.8V1.8V1.8VConnector Arrow.79Connector 1.165
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?