Overview
Description
The Go Configure™ Software Hub provides development support for:
- GreenPAK™ Programmable Mixed-Signal Products under the GreenPAK Designer Built-In Software Tool
 - ForgeFPGA Low-density FPGAs under the ForgeFPGA Workshop Built-In Software Tool
 
In each case, the specific development software package enables a completely graphical design process, requiring no programming language or compiler, allowing a designer to configure, program, and test custom samples in minutes. The ForgeFPGA Workshop, aside from the graphical macrocells mode, also allows the HDL language programming mode.
Release Information
Minimum System Requirements for Go Configure™ Software Hub
- CPU: Dual core 2.5GHz
 - RAM: 8GB
 - Graphics RAM: 128MB
 - Free Hard Disk Space: 2GB
 - Operating System: Windows 10/11, macOS 11 or higher, Ubuntu 22.04/24.04, Debian 13/Testing
 
Target Devices
The Go Configure™ Software Hub is compatible with all Renesas GreenPAK configurable mixed-signal matrix and ForgeFPGA™ devices.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.