Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macro Cells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Pb-Free TDFN-12 2.5mm x 2.5mm Package
  • Macrocells Overview
    • 8-Bit Successive Approximation Register Analog to Digital Converter (SAR ADC)
    • Power-On Reset Device (POR)
    • Voltage Reference (VREF)
    • RC Oscillator (RC OSC)
    • 4 Counter/Delay Generators (CNT/DLY)
    • 4 D Flip-Flop/Latches (DFF)
    • 3 Digital Comparators (DCMP) or Pulse Width Modulator (PWM)
    • 2 Analog Comparators (ACMP)
    • 11 Combinatorial Look-Up Tables (LUT)
    • Slave SPI
    • Configurable I/O Pins (Open Drain, Push-Pull, Schmitt Trigger Input, Low Voltage Digital Input and Analog I/O)
    • Delay (20ns/40ns/60ns/80ns)
    • Pipe Delay

Description

The SLG46400 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46400. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)
SLG46400VObsoleteN/AOut of StockTDFN12#Tape & Reel1Yes-40 to +85°C

Support Communities

  1. Get a previous version of Greenpak Designer compatible with the chip SLG46400V

    Hi, the latest version of the program is bugging me. For work I have been stuck with a project in which I am forced to use the SLG46400V chip and the V1.1 evaluation board. I'm forced to use those materials because the PCB is already designed and they ...

    Dec 1, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?