Skip to main content
Renesas Electronics Corporation

Features

  • Pin-selectable watchdog timeout periods
  • Real-time in-system configuration
  • Watchdog timer disable feature
  • Open-drain watchdog output
  • Operating voltage range: +2.5V to +5.5V
  • Quiescent current: 1μA
  • Maximum supply current: 10μA
  • Configurable without external components
  • Low power consumption
  • Pb-free/RoHS-compliant
  • Halogen-free
  • 14-pin STQFN package: 2.0mm x 2.2mm x 0.55mm, 0.4mm pitch

Description

The SLG7WD47674 is a pin-selectable watchdog timer designed to monitor microprocessor activity and detect abnormal system behavior by requiring routine toggling of the watchdog input (WDI) within a specified timeout period. If the microprocessor fails to provide a valid WDI transition, the IC generates a watchdog output (WDO) signal to reset the system or trigger an interrupt, ensuring reliability. This watchdog timer offers flexible timing options, including startup delay, customizable timeout periods, and open-drain output timing (200ms), making it adaptable to various system timing requirements.

For custom configurations, visit the GreenPAK Programmable Mixed-Signal Products page.

Parameters

AttributesValue
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)5.5
Adjustable POR TimeoutNo
Adjustable VtripNo
Fixed VtripNo
InterfaceI2C
Manual ResetYes
Monitor Voltage (Max) (V)5.5
WDTNo
TwinPin™ MR#/RST#No
Reset Output TypeActive Low
Advanced FeaturesUltra Low Iq
FunctionWatchdog Timer
Target applicationsIndustrial Controllers, Networking, Embedded Control Systems, Data Communications Equipment, Handheld/Portable Electronics, Personal Computers, Servers
Device FunctionsMonitor microprocessor activities, Identify abnormal behavior
Qualification LevelStandard

Package Options

Pkg. Type
QFN

Applications

  • Microcontroller (μC) and microprocessor (μP) monitoring
  • Industrial controllers
  • Telecommunications
  • Networking
  • Embedded control systems
  • Data communications equipment
  • Handheld and portable electronics
  • Personal computers and servers

Applied Filters: