Features
- Dense array of configurable logic
- 1120 6-input, 2-output LUTs
- 1120 D-Flip Flops (DFFs)
- 5kb distributed memory
- 32kb Block Random Access Memory (BRAM)
- Configurable through NVM and/or SPI interface
- 50MHz on-chip oscillator
- Phase-locked Loop (PLL)
- Input from external source or internal 50MHz oscillator
- Power supply
- VDDIO: 1.71V to 3.465V
- VDDC: 1.1V ± 5%
- Power-on reset (POR)
- GPIO count
- 19 GPIOs in the QFN packaging
- Bitstream security features
- Cyclic Redundancy Check (CRC) - OTP configuration only
- Operating temperature range: -40°C to +85°C
- RoHS-compliant/Halogen-free
- Available package
- 24-pin QFN: 3.0mm x 3.0mm, 0.4mm pitch
Description
The SLG47910V ForgeFPGA provides a small, low-power component for common FPGA applications. Using this device, a circuit design is created by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47910V. This highly versatile device allows a wide variety of FPGA applications to be designed within a very small, low-power integrated circuit.
This device is revolutionizing the low-density FPGA space. By combining a robust and well-sorted feature set with low power consumption, low price, and free, easy-to-use development software, the SLG47910V ForgeFPGA opens the door to low-density FPGA development to anyone and everyone.
Benefits
- Ultra-low power consumption for use in even the most demanding wearable and power-constrained applications
- Small package size to allow for tremendous design flexibility
- Advanced 6-input 2-output lookup table (LUT) structure for increased efficiency in high-usage designs
- Low price that opens the low-density FPGA market to customers of all sizes
Parameters
| Attributes | Value |
|---|---|
| Vddc | 1.05 - 1.15 |
| Vddio | 1.71 - 3.465 |
| GPIOs (#) | 16, 19 |
| Look-up Table (LUTs) | 1120 |
| D Flip-flops (DFFs) (#) | 1120 |
| BRAM (kbit) | 32 |
| Distributed Memory (kbit) | 5 |
| Vddio Domains (#) | 1 |
| LVDS Channels (#) | 0 |
| On-chip Oscillator | Yes |
| On-chip Oscillator Freq. | 50MHz |
| PLLs | 1 |
| Configuration Modes | OTP, SPI Controller, SPI Target, SPI Controller, SPI Target, OTP |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
| Sleep/Reset Mode Current (µA) | 14 |
| Static State Iddc (µA) | 52 |
| Special Features | Sleep Mode |
Application Block Diagrams
| Smart Wireless Wall Clock Compact, low-cost clock design with a smooth transition of digits and automatic brightness adjustment. |
Additional Applications
- Sensor data aggregation and pipelining
- Protocol conversion
- Glue logic and edge processing
- Advanced power sequencing
- Consumer electronics
- Data communications equipment
- Notebooks and tablet PCs
Applied Filters: