メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
代替製品
ISL80410 - 40V、低静止電流、150mAリニアレギュレータ
  • Notes:RAA214220 is Not Recommended for New Designs (NRND). Please use an alternative product.

特長

  • Wide Input Voltage Range 2.5V to 20V
  • Output Current up to 150mA
  • Low Ground Current
  • Adjustable and Accurate Output Voltage from 1.2266V to 18V
  • Low Dropout Voltage: 225mV typical at 150mA load
  • Excellent Line and Load Regulation
  • Stable with 1μF–47μF MLCC Output Capacitor
  • Integrated Fault Protections Including Thermal Shutdown and Current Limit
  • Available in the compact and cost effective TSOT23 package

 

説明

The RAA214220 is a low dropout linear voltage regulator that operates with a very wide input voltage range. It provides up to 150mA of output current. The device features a wide input voltage range (2.5V–20V) with excellent line and load regulation. It has integrated fault protection such as over temperature shut down (OTSD) and short-circuit current limit. It is suited for battery powered and USB devices. The output voltage of the device is adjustable with an external resistor network between the output pin and ground. It is well regulated over temperature and the operating range of the input voltage and load. The device is stable with an MLCC output capacitor as low as 1µF. The RAA214220 is available in the 5-pin TSOT23 package.

パラメータ

属性値
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)20
Output Voltage (Min) (V)1.22
Output Voltage (Max) (V)18
Output Current 1 (Max) (A)0.15
Drop Out Voltage (Typical)0.22
Fixed Output Voltage OptionNo
PSRR (db)92
Quiescent Current45 µA
Noise (10Hz to 100kHz) (μVrms)237
Noise (100Hz to 100kHz) (μVrms)150
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TSOT2.9 x 1.6 x 0.005

アプリケーション・ブロック図

GaN half-bridge Arduino shield design block diagram features a 400VDC, >2kW isolated power stage using cascode E-mode GaN technology for high-frequency wireless power transfer, motor control, and rapid MCU prototyping.
400VDC、2kW以上対応GaNハーフブリッジArduinoシールド
最大2kWの高効率AC/DC電力変換を実現し、拡張性のあるプロトタイピングが可能な、400V GaNハーフブリッジ搭載のArduinoシールド
6.6kW onboard charger block diagram combines a single-stage bidirectional AC/DC architecture with a DAB approach enabled by advanced GaN technology.
6.6kW 単段式車載充電器 (OBC)
DABトポロジーを採用した単段式GaNベースの双方向車載用充電器で、高効率、コンパクトなサイズ、および高い信頼性を実現
Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
ヒューマノイド用バッテリマネジメントシステム
安全なリアルタイムの電力管理、保護機能、およびバッテリ状態制御を実現する、ヒューマノイドロボット向け統合BMS。
Single-stage DAB-based solar microinverter block diagram leverages an Arm Cortex MCU and GaN bi-directional switch with low on‑state resistance and low switching capacitances.
シングルステージDAB方式ソーラーマイクロインバータ
本システムは、GaN (窒化ガリウム) ベースのマイクロインバータにより、500Wの高密度かつ高効率な電力を供給します
Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
PFC搭載一体型洗濯乾燥機システム
省エネ設計、BLDCモータ制御、IoT接続機能を備えた一体型洗濯乾燥機システム。
Automatic espresso maker block diagram features a high-resolution TFT touchscreen, optimized power and motor control, cloud connectivity, and AI-driven features.
デジタル制御式自動エスプレッソメーカー
大型タッチスクリーンとスマートクラウド接続を備えたAI搭載エスプレッソマシン。
Air Fryer, Toaster, Oven with Digital Control Block Diagram
デジタル制御のエアフライヤートースターオーブン
このエアフライヤーはセンサをサポートし、タッチHMIを採用したスマートなデザインで、素早くヘルシーで完璧な調理をお届けします。
Toaster, Grill, Kettle with Digital Control Block Diagram
デジタル制御式トースター・ケトル・グリル
このシステムは、直感的なタッチコントロールとディスプレイにより、より速く正確な調理を可能にします。
Corded Stand Blender with Digital Controls Block Diagram
デジタルコントロールのコード付きスタンドブレンダー
直感的なUIと、統合MCUによる効率的なモータ制御を備えたスマートブレンダーシステム。
Zero Standby Power Wi-Fi SMPS Block Diagram
Wi-Fi接続スイッチング電源(SMPS)
Wi-FiおよびBluetooth Low Energy SMPSは、効率的なスマートホームデバイスのための超低待機電力またはゼロ待機電力を可能にします。
Corded Hand Mixer Block Diagram
コード式ハンドミキサー
スマートなコントロールと内蔵の安全機能付き効率的でパワフルなコード式ハンドミキサーシステム。
Voice Control HMI with RISC-V ASSP Block Diagram
RISC-V ASSPを使用した音声制御HMI
マルチマイク入力、柔軟な出力、簡単な多言語サポートを備えたターンキーRISC-V音声HMI。
The 3-phase motor controller block diagram features a cost-optimized ISC-V 32MHz 32-bit ASSP and supports motor sizes from 12V to 100V.
3相RISC-Vモータコントローラ
事前にプログラムされた32ビットRISC-V ASSPを備えた3相モータコントローラ。
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
産業用ネットワーク&機能安全対応モータ制御システム
このモータ制御システムは、MPUとMCUを統合して、効率的な産業用モータ制御とネットワーキングを実現します。
Elevator control system block diagram features a main board, in-call and out-call boards with MCUs, CAN/RS-485 communication, sensors, displays, audio, and door control.
エレベータ制御システム
メインコントロール、イン/コール、アウト/コールとのリアルタイム通信を統合したエレベータ制御システム。

その他アプリケーション

  • Battery-powered equipment
  • MCU power supply
  • Electric meters
  • USB devices
  • Laptop computers and tablets
  • Portable modules and appliances

適用されたフィルター