メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 200MHzのArm Cortex-M33とTrustZone
  • 128KB - 256KBフラッシュメモリと40KB SRAM
  • EEPROMのようにデータを保存する4KBのデータフラッシュ
  • 1KBのスタンバイSRAM
  • 32ピンから64ピン・パッケージへの拡張性
  • USB2.0フルスピード
  • CAN FD、I3C
  • HDMI CEC、SSI
  • クワッド SPI
  • 12ビットA/Dコンバータ
  • 12ビットD/Aコンバータ
  • 一般的なPWMタイマ

説明

RA6E2グループは、TrustZone®を備えた200 MHz動作のArm® Cortex®-M33コアをベースに、コストと機能のバランスを追求しており、エントリーラインのマイクロコントローラとしてクラス最高の性能を実現しています。

RA4E2グループとピン・周辺機能互換になっており、共に使用することで、より幅広い製品企画と展開が可能となります。

パラメータ

属性値
Main CPUArm Cortex-M33
Program Memory (KB)128, 256
RAM (KB)40
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 3.6
I/O Ports16, 20, 29, 45
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +85, Ta=-40 to +105
Operating Freq (Max) (MHz)200
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 ), ( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)2
SPI (ch)2
I2C (#)0
CAN (ch)0
CAN-FD (ch)1
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)9, 10, 12
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)4, 5, 6
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0, 4, 5, 8, 12
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1, 2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, Arm TrustZone

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
LFBGA4 x 4 x 1.29360.5
LFBGA5 x 5 x 1.29640.5
LQFP10 x 10 x 1.7640.5

アプリケーション

  • 汎用
  • センサーアプリケーション(医療、産業、ウェアラブル)
  • 通信/ネットワークモジュール
  • 家電
  • 指紋読取モジュール
  • ホームエンターテイメント(音声コマンド/認識)
型名状態サンプルLongevity在庫パッケージ参考価格(米ドル)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R7FA6E2B92CBB#BC0ActiveAvailable2036 Dec在庫ありLFBGA1ku | $2.32Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes64#0.5mm5 x 5 x 1.291#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo3920Ta= -40 to +8515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes0000002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2B92CBC#BC0ActiveAvailable2036 Dec在庫ありLFBGA1ku | $2.05Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes36#0.5mm4 x 4 x 1.291#2.7 - 3.620DMAC&DTC81#Yes2NoNoNoNo3920Ta= -40 to +8515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1005#0Yes2Yes0040001000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2B93CBB#BC0ActiveAvailableTBD在庫切れLFBGA1ku | $2.48Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes64#0.5mm5 x 5 x 1.291#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo3920Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes00120002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2B93CBC#BC0ActiveAvailableTBD在庫切れLFBGA1ku | $2.19Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes36#0.5mm4 x 4 x 1.291#2.7 - 3.620DMAC&DTC81#Yes2NoNoNoNo3920Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1005#0Yes2Yes0040001000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2B93CFM#AA0ActiveAvailableTBD在庫ありLFQFP1ku | $2.32Bulk (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes64#0.5mm10 x 10 x 1.71#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo1Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes00120002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3CHINATAIWAN
R7FA6E2B93CFM#BA0ActiveAvailable2041 Dec在庫ありLFQFP1ku | $2.32Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes64#0.5mm10 x 10 x 1.71#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo1280Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes00120002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3CHINATAIWAN
R7FA6E2B93CNE#BA0ActiveAvailable2036 Dec在庫ありHWQFN1ku | $2.17Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes48#0.5mm7 x 7 x 0.81#2.7 - 3.629DMAC&DTC81#Yes2NoNoNoNo3328Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes0080002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2B93CNH#BA0ActiveAvailable2036 Dec在庫ありHWQFN1ku | $2.02Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32128KB4KB40KBYes32#0.5mm5 x 5 x 0.81#2.7 - 3.616DMAC&DTC81#Yes2NoNoNoNo3920Ta=-40 to +10515#Yes200MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No904#0Yes2Yes0050001000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2BB2CBB#BC0ActiveAvailable2036 Dec在庫ありLFBGA1ku | $2.4Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes64#0.5mm5 x 5 x 1.291#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo3920Ta= -40 to +8515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes0000002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2BB2CBC#BC0ActiveAvailable2036 Dec在庫ありLFBGA1ku | $2.13Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes36#0.5mm4 x 4 x 1.291#2.7 - 3.620DMAC&DTC81#Yes2NoNoNoNo3920Ta= -40 to +8515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1005#0Yes2Yes0040001000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2BB3CBB#BC0ActiveAvailableTBD在庫切れLFBGA1ku | $2.57Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes64#0.5mm5 x 5 x 1.291#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo3920Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes00120002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2BB3CBC#BC0ActiveAvailableTBD在庫切れLFBGA1ku | $2.28Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes36#0.5mm4 x 4 x 1.291#2.7 - 3.620DMAC&DTC81#Yes2NoNoNoNo3920Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1005#0Yes2Yes0040001000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2BB3CFM#AA0ActiveAvailableTBD在庫ありLFQFP1ku | $2.4Bulk (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes64#0.5mm10 x 10 x 1.71#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo1Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes00120002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3CHINATAIWAN
R7FA6E2BB3CFM#BA0ActiveAvailable2041 Dec在庫ありLFQFP1ku | $2.4Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes64#0.5mm10 x 10 x 1.71#2.7 - 3.645DMAC&DTC81#Yes2NoNoNoNo1280Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes00120002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3CHINATAIWAN
R7FA6E2BB3CNE#BA0ActiveAvailable2036 Dec在庫ありHWQFN1ku | $2.24Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes48#0.5mm7 x 7 x 0.81#2.7 - 3.629DMAC&DTC81#Yes2NoNoNoNo3328Ta=-40 to +10515#Yes200MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No1206#0Yes2Yes0080002000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN
R7FA6E2BB3CNH#BA0ActiveAvailable2036 Dec在庫ありHWQFN1ku | $2.11Full Carton (Tray)RARA6RA6E2ArmArm Cortex-M33NoSingle32256KB4KB40KBYes32#0.5mm5 x 5 x 0.81#2.7 - 3.616DMAC&DTC81#Yes2NoNoNoNo3920Ta=-40 to +10515#Yes200MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No22100101NoNo00No904#0Yes2Yes0050001000000No00NoNoNoNo1chUnique ID, TRNG, Arm TrustZoneSWD3TAIWANTAIWAN

Renesas Boards & Kits

Partner Boards & Kits

Evaluation

RA Family Microcontroller Board

This solution provides a general-purpose evaluation board featuring Renesas RA Family microcontrollers. It is available as a standalone evaluation board or as part of functional kits supporting applications such as CAN, touch key interfaces, and brushless motor control.