メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • High-performance 24-bit audio codec in 7.5mm2 footprint
  • Ultra-low power consumption. Stereo Playback: 6.9mW, Stereo Record: 2.0mW at 1.8V
  • Supports up to four analog microphones with two switchable low-noise microphone bias outputs
  • Digital microphone interface supporting single-channel or dual-channel options
  • Stereo auxiliary input channel
  • Flexible analog and digital mixing paths
  • DSP for ALC, 5-band EQ, noise gate, beep generator
  • System controller for pop/click-free operation and easy setup
  • Bidirectional I2S with sample-rate tracking
  • Mono lineout/mini speaker driver: 1.2W at 5V, THD<10%, R = 8Ω
  • Integrated PLL supports common audio sample rates between 8kHz - 96kHz from 2MHz - 54MHz reference clock
  • Optimized ball-out conducive for low-cost PCB manufacturing

説明

The DA7212 is a high-performance, low-power audio codec with an enhanced hybrid Automatic Level Control (ALC) and a powerful speaker driver targeting wearable, portable, and embedded applications. It operates from a single supply and has an internal LDO that can be used to optimize power consumption.

The DA7212 audio codec has exceptionally low always-on power consumption (650µW) which can extend the battery life of portable devices – including wearable devices - in an "always-on" mode enabling constant tracking and instant recognition of voice commands.

It integrates an enhanced hybrid ALC that offers faster reaction times and finer gain resolution to maintain a consistent audio quality level when recording.

パラメータ

属性値
ADC SNR A-weighted support(dB) @ 48kHz90 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz100 @ 1.8V
Power Consumption During Record2.0mW @ 1.8V
Power Consumption During Playback3.1mW @ 1.8V
Headphone Power Output2 x 67mW @ 2.5V
Audio Interface2-wire
Advanced Features5bd EQ, ALC, Noise gate, Beep generator

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
34-WLCSP4.54 x 1.66340.5

アプリケーション・ブロック図

Humanoid system compute block diagram features a scalable AI accelerators, a diverse array of high-speed communication interfaces and low-power design.
ヒューマノイドシステムの演算 (脳)
リアルタイムの知覚、制御、そして人間のような動きを統合する、超高性能AI演算ユニット
Collaborative robot (cobot) block diagram features a vision AI MPU, Wi-Fi and Bluetooth LE connectivity, and audio codec for voice detection and recognition.
協働ロボット (コボット)
ROS 2を基盤としたビジョン、音声、リアルタイム制御機能を備えたAI搭載の協働コボットシステム。
TFT instrument cluster block diagram features a high‑performance dual-core MCU, built‑in AI acceleration and extensive connectivity options, including CAN, Wi‑Fi, Bluetooth LE, GPS, and GSM 4G.
TFTインストルメントクラスタ (Bluetoothオーディオおよびテレマティクス対応)
TFTインストルメントクラスタに統合されたテレマティクス、グラフィックス、AIにより、コスト効率に優れたコネクテッドモビリティを実現します。
Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
ペット監視用カメラロボット
リアルタイムの映像、音声、ワイヤレスコントロールが可能なモバイルペット監視用カメラロボット。
Bluetooth Low Energy audio player interactive block diagram features an ultra-low power Bluetooth audio SoCs, audio codec, boost converter, and battery charger IC.
Bluetooth Low Energyオーディオプレーヤ
スマートポータブルデバイス用の超低消費電力で音声制御が可能なモジュール型Bluetooth LEオーディオプレーヤ。
Interactive block diagram of the turntable system features a low-power MCU and RIAA preamp.
ターンテーブルシステム
このターンテーブルシステムは、正確なモータとオーディオ制御のための低消費電力MCUとRIAAプリアンプを備えています。
The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
AI機能付きビデオ会議カメラ
デュアルカメラとビームフォーミングオーディオを搭載したAI搭載360°ビデオ会議システム。
High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
家電製品用ヒューマンマシンインタフェース(HMI)
ディスプレイ、タッチ、音声、NFCオプションを備えたスマート家電向けのカスタマイズ可能なHMIシステム。
AI dash camera interactive block diagram features a high-performance vision AI MPU with a power-efficient AI accelerator and HMI integration support.
AIダッシュボードカメラ
高性能ビジョン処理、ADAS、リアルタイムインテリジェント分析機能を備えたAI搭載ダッシュボードカメラ。
Voice Over PLC with High-Performance Audio Codec Block Diagram
高性能音声コーデック搭載音声対応PLC
電力線通信は、余分なケーブルなしで音声伝送を可能にし、コストと複雑さを軽減します。
Block diagram featuring Feather SoM with 480MHz Arm Cortex-M85 MCU.
Arm Cortex-M85 MCU Feather SoM
コンパクトで強力なRenesas Cortex-M85 SoMは、効率的で適応性の高いIoTおよび自動化ソリューションです。
Interactive block diagram of the WXGA single display HMI platform features RGB and MIPI video outputs with 2D graphics, powered by an Arm Cortex-M85 MCU.
ハイエンドの機能豊富なHMIプラットフォーム
ディスプレイ解像度、オーディオ、スピーカなどの豊富な機能をサポートする柔軟なHMIプラットフォーム。
Smart Vision AI Camera Module Block Diagram
スマートビジョンAIカメラモジュール
AIカメラモジュールは、スマートアプリケーション向けのさまざまな検出機能を提供します。
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
ロボット掃除機
このスマートロボット掃除機は、環境マッピング、落下防止、障害物検出、自動充電、アプリ制御を備えています。
Access Control System with NFC, Camera, and Capacitive Touch Authentication Block Diagram
NFC、カメラ、静電容量式タッチ認証を備えたアクセス制御システム
アクセス制御システムは、NFC、Wi-Fi、PoE、ローカルストレージ、および柔軟なOSサポートにより、セキュリティを確保します。

その他アプリケーション

  • Personal media players
  • Audio headphone/headsets
  • Embedded applications
  • Arduino compatible development systems
  • Wearables

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
DA7212-01UM2ActiveN/AIn StockWLCSP1ku | $1.9Tape & Reel1YesTAIWANCHINA

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

VK-RZ/G2LC

This single board computer (SBC) leverages the Renesas RZ/G2LC processor to deliver a compact and cost-efficient platform for embedded and industrial applications, combining efficient high-performance processing, real-time control, and essential connectivity including Gigabit Ethernet with PoE, display and camera interfaces, CAN FD, RS-485, and multiple peripheral options, making it well-suited for scalable and production-ready system designs.
VEKATECH
SoM/SBC

VK-RZ/V2L

This single board computer (SBC) leverages the Renesas RZ/V2L processor with integrated DRP-AI accelerator to deliver a powerful and flexible platform for embedded and edge AI applications, combining high-performance processing, real-time control, multimedia capabilities, and rich connectivity including dual Gigabit Ethernet with PoE, display and camera interfaces, CAN FD, and multiple peripheral options, making it ideal for rapid prototyping, evaluation, and deployment across diverse industrial and intelligent system applications.
VEKATECH

サポートコミュニティ

  1. DA7212のスピーカー出力方法を教えてください

    ARMプロセッサ+DA7212という構成のボードを試作しました OSはUbuntu 22.04 LTSです ALSAでDA7212のスピーカー出力機能を使用する方 ...

    2025年9月2日
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。