Skip to main content
Renesas Electronics Corporation

Features

  • High-performance 24-bit audio codec in 7.5mm2 footprint
  • Ultra-low power consumption. Stereo Playback: 6.9mW, Stereo Record: 2.0mW at 1.8V
  • Supports up to four analog microphones with two switchable low-noise microphone bias outputs
  • Digital microphone interface supporting single-channel or dual-channel options
  • Stereo auxiliary input channel
  • Flexible analog and digital mixing paths
  • DSP for ALC, 5-band EQ, noise gate, beep generator
  • System controller for pop/click-free operation and easy setup
  • Bidirectional I2S with sample-rate tracking
  • Mono lineout/mini speaker driver: 1.2W at 5V, THD<10%, R = 8Ω
  • Integrated PLL supports common audio sample rates between 8kHz - 96kHz from 2MHz - 54MHz reference clock
  • Optimized ball-out conducive for low-cost PCB manufacturing

Description

The DA7212 is a high-performance, low-power audio codec with an enhanced hybrid Automatic Level Control (ALC) and a powerful speaker driver targeting wearable, portable, and embedded applications. It operates from a single supply and has an internal LDO that can be used to optimize power consumption.

The DA7212 audio codec has exceptionally low always-on power consumption (650µW) which can extend the battery life of portable devices – including wearable devices - in an "always-on" mode enabling constant tracking and instant recognition of voice commands.

It integrates an enhanced hybrid ALC that offers faster reaction times and finer gain resolution to maintain a consistent audio quality level when recording.

Parameters

AttributesValue
ADC SNR A-weighted support(dB) @ 48kHz90 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz100 @ 1.8V
Power Consumption During Record2.0mW @ 1.8V
Power Consumption During Playback3.1mW @ 1.8V
Headphone Power Output2 x 67mW @ 2.5V
Audio Interface2-wire
Advanced Features5bd EQ, ALC, Noise gate, Beep generator

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
34-WLCSP4.54 x 1.66340.5

Application Block Diagrams

AI-enabled smart home security hub block diagram showing an MPU connected to cameras, sensors, display, audio, Wi-Fi and Bluetooth, DDR4, eMMC, and power management.
AI-Enabled Smart Home Security Hub
AI-enabled smart home security hub with edge-based video analytics, multi-sensor monitoring, and cloud connectivity for intelligent real-time threat detection.
Humanoid system compute block diagram features a scalable AI accelerators, a diverse array of high-speed communication interfaces and low-power design.
Humanoid System Compute (Brain)
Ultra-high AI compute brain coordinating real-time perception, control, and human-like movement.
Collaborative robot (cobot) block diagram features a vision AI MPU, Wi-Fi and Bluetooth LE connectivity, and audio codec for voice detection and recognition.
Collaborative Robot (Cobot)
AI-powered cobot system with vision, voice, and real-time control built on ROS 2.
TFT instrument cluster block diagram features a high‑performance dual-core MCU, built‑in AI acceleration and extensive connectivity options, including CAN, Wi‑Fi, Bluetooth LE, GPS, and GSM 4G.
TFT Instrument Cluster with Bluetooth Audio and Telematics
TFT instrument cluster with integrated telematics, graphics, and AI for cost‑efficient connected mobility.
Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Bluetooth Low Energy audio player interactive block diagram features an ultra-low power Bluetooth audio SoCs, audio codec, boost converter, and battery charger IC.
Bluetooth Low Energy Audio Player
Modular Bluetooth LE audio player with ultra-low power and voice control for smart, portable devices.
Interactive block diagram of the turntable system features a low-power MCU and RIAA preamp.
Turntable System
This turntable system features a low-power MCU and RIAA preamp for precise motor and audio control.
The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
AI dash camera interactive block diagram features a high-performance vision AI MPU with a power-efficient AI accelerator and HMI integration support.
AI Dash Camera
AI-powered dash camera with high-performance vision processing, ADAS, and real-time intelligent analytics.
Voice Over PLC with High-Performance Audio Codec Block Diagram
Voice Over PLC with High-Performance Audio Codec
Power line communication enables audio transmission without extra cables, reducing cost and complexity.
Full HD display HMI platform block diagram leverages an MPU-based architecture with Full HD display, camera, audio, Ethernet, CAN, USB, and flexible HMI expansion interfaces.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
Industrial Automation Platform with Arm Cortex-A53 Block Diagram
Industrial Automation Platform with Arm Cortex-A53
This industrial automation platform is designed for Arm Cortex-A53 MPUs including the iMX8 series of application processors.
Smart Vision AI Camera Module Block Diagram
Smart Vision AI Camera Module
AI camera module offers various detection features for smart applications.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.

Additional Applications

  • Personal media players
  • Audio headphone/headsets
  • Embedded applications
  • Arduino compatible development systems
  • Wearables

Applied Filters: