Features
- CPU: RL78 core, Max. 32MHz
- Voltage: 2.7V to 5.5V
- Package: 32 to 48-pin HVQFN, 48 to 100-pin LFQFP, 30-pin LSSOP
- Memory: SRAM Max. 20KB, Program Flash Max. 256KB
- PWM: PWM Output x 20, 3-phase PWM Output Function
- Analog function: 10-bit A/D Converter (ch) x 31, 8-bit D/A Converter (ch) x 1
- On-chip Oscillator Freq. (MHz): 64M, 48M, 32M, 24M, 16M, 12M, 8M, 4M, 1M Low-speed Oscillator 15kHz
- Others: PLL, RTC, Power-On Reset, Low Voltage Detection
Description
RL78/F14 microcontrollers are positioned as the upper-level product of the RL78 series, are available in a 30 to 100-pin, 48 to 256KB flash memory lineup and realize the industry's lowest level of consumption current. They have a built-in CAN module and LIN module for automotive interfaces and also support BLDC motor control using the RL78/F14's functional safety features, timer RD, comparator and D/A converter. Since a highly reliable system can be built, these microcontrollers can be used for industrial and automotive applications.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 48, 64, 96, 128, 192, 256 |
| Data Flash (KB) | 4, 8 |
| RAM (KB) | 4, 6, 8, 10, 16, 20 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 2.7 - 5.5 |
| I/O Ports | 23, 25, 38, 52, 68, 86 |
| Temp. Range (°C) | Ta = -40 to +105, Ta = -40 to +105°C, Ta = -40 to +125, Ta = -40 to +125°C, Ta = -40 to +150, Ta = -40 to +150°C |
| Operating Freq (Max) (MHz) | 24, 32 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3, 4 |
| SPI (ch) | 3, 4 |
| I2C (#) | 3, 4, 5 |
| CAN (ch) | 1 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| LIN (#) | 1, 2 |
| 16-Bit Timer (ch) (#) | 15, 19 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 10, 12, 15, 18, 19, 20, 25, 31 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 1 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | No |
Application Block Diagrams
| 100W USB PD In-Car Integrated Charger Charge devices efficiently on the go with a 100W USB PD 3.0 vehicle charger for travel convenience. | |
| USB PD Charger Battery Management High-efficiency USB PD charger battery management system supports up to 240W, multi-cell packs, and fuel gauging. | |
| Bidirectional DC/DC Converter for 12V/48V EV/HEV Systems High efficiency bidirectional DC/DC converter ideal for 12V/48V EV and HEV systems. | |
| 12V Motor Controller Compact 12V BLDC motor controller with FOC or trapezoidal control for fast, efficient development. | |
| 500W Onboard Battery Charger for 2-Wheeler EV High-efficiency AC/DC battery charger with GaN FETs and MCU for CAN communication and battery health. | |
| Vehicle Window Control with Anti-Pinch Safety Vehicle window control design with MCU integration ensures safety, anti-pinch, smooth operation, and comfort. | |
| High-Performance EV Cooling System Advanced EV cooling system offers efficient thermal management with versatile high-performance MCU. | |
| Vehicle Telematics Box with 4G & GPS Vehicle telematics box enables 4G communication, GPS, remote management, data acquisition, and fault monitoring. | |
| Automotive Monitoring Function Extension Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems. | |
| Solid State Automotive Power Distribution Module with eFuse Compact, reliable eFuse system with IPD-based protection, smart diagnostics, and weight savings. | |
| Solid-State Automotive Power Distribution Module Solid-state power module enables safe, compact automotive networks with IPD protection and control. |
Additional Applications
- Car Audio
- Body
- Chassis & Safety
- HEV/EV
- Motor Control
Applied Filters: