Skip to main content
Renesas Electronics Corporation

Overview

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/F14 (R5F10PPJ) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F14 (R5F10PPJ)
  • 4MHz and 32.768kHz resonator mounted
  • Equipped with a universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. How to blink an LED on RL78/F14 (QB-R5F10PPJ-TB)

    Hello Everybody, I am using a development board QB-R5F10PPJ-TB, I am new to CS+, Can anyone please help me out with the code, for blinking LED on the development board. Thanks in advance

    Nov 11, 2020
  2. Query on CAN for RL78/F14 R5F10PPJ

    Is there an internal CAN transceiver for the RL78/F14 R5F10PPJ? If so, does this mean that the resistor is 120 ohm?

    Jul 8, 2026
  3. RL78/F14 Lin with e2 studio

    Hello, I am working on a new RL78 / F14 project. I have the QB-R5F10PPJ-TB evaluation board I use e2 studio. I wanted to start  LIN communication on the evaluation board in slave mode I can't find a simple  example to start Lin communication 2.1 Do ...

    Feb 5, 2020
View All Results from Support Communities (6)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.