Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • AEC-Q100 compliant
  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD‑0.1V (at Io=5mA)
  • Supply current (per channel): IDD = 0.75mA typ.
  • High slew rate: SR = 8V/μs typ.

Description

READ2354J is a dual CMOS operational amplifier with full-range input and output designed to provide high drivability and a high slew rate. This IC can operate with a minimum supply voltage of 2.5V and can withstand a wide range of ambient temperatures, from -40 ˚C to +125 ˚C. It is available in ultra-small 8-pin TSSOP packages.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125
Bandwidth (MHz)6
Gain Min60dB
Offset Voltage (Max) (mV)6
IBIAS (nA)0.001
CMRR (dB)80
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)1.8 - 5.5
Output Voltage Swing Range (V)VSS+0.2 - VDD-0.2
IS per Amp (mA)0.75
Single Supply Voltage Range (V)2.5 - 5.5
Slew Rate (V/µs)8
VS (Min) (V)2.5
VS (Max) (V)5.5
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Supply Current Icc/Idd (Max) (mA)0.75
Qualification LevelAutomotive(AEC-Q100 Compliant)
Simulation Model AvailableSPICE

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
TSSOP80.65

Application Block Diagrams

Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
Vehicle Window Control Block Diagram
Vehicle Window Control with Anti-Pinch Safety
Vehicle window control design with MCU integration ensures safety, anti-pinch, smooth operation, and comfort.
High-Performance EV Cooling System Block Diagram
High-Performance EV Cooling System
Advanced EV cooling system offers efficient thermal management with versatile high-performance MCU.

Applied Filters: