Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0V ~ 4.0V
  • Super low on-state resistance: RDS(on) = 1.9mΩ max.
  • ID = 230A
  • Low input capacitance
  • Low thermal resistance
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE019N10R1SZQ4 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a TOLL package. The TOLL package features ultra-compact, leadless designs with Wettable Flanks for enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLL
Gate LevelStandard
VDSS (Max) (V)100
ID (A)230
RDS (ON) (Max) @10V (mohm)1.9
Pch (W)405
Ciss (Typical) (pF)11000
Qg typ (nC)140
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLL11.68 x 9.9 x 2.38

Product Comparison

Image
Image
Image
3D illustration featuring top and bottom views of TOLT chip package with 16 lead count.
RBE019N10R1SZQ4RBE015N10R1SZQ4RBA019N10R1SBQ4RBE019N10R1SZPW
VDSS (Max) (V)100100100100
RDS (ON) (Max) @10V (mohm)1.91.51.91.9
ID (A)230340230230
Standard Pkg. TypeTOLLTOLLTOLLTOLT
Qualification LevelIndustrialIndustrialAutomotiveIndustrial

Application Block Diagrams

Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.

Additional Applications

  • Motor Control
  • Energy Infrastructure
  • Industrial Automation
  • DC/DC Power Conversion
  • Power Tools
  • Robotics

Applied Filters: