Skip to main content
Renesas Electronics Corporation

Medical Sensor Probe

Overview

Description

Continuous, real-time monitoring of essential physiological conditions such as SpO2 is crucial for providing effective care. This medical sensor platform enables next-generation connected healthcare with a compact, low-power design that supports isolated data transmission and power. It includes over-temperature protection for the LED current load switch and integrates additional features that enhance patient safety.

The system's MCU configures the analog front end (AFE), initiates measurements, bundles the measured data with additional information from sensors such as an accelerometer or temperature sensor, and transmits this data via an isolated RS-485 link for patient protection. Paired with an advanced AFE optical front end and sensors to measure ambient influences, the system achieves accurate measurement results that are robust against motion, skin temperature, and inaccuracies due to skin pigmentation.

System Benefits:

  • Powered by the industry's lowest-consumption current MCU for energy-efficient processing and control.
  • Ultra-low noise, high PSRR power devices provide a clean supply for the AFE's analog and receiver sections, improving LED safety and efficiency while maximizing battery life.
  • The RS-485 transceiver provides EFT transient immunity and ESD protection to maintain signal accuracy and readings, ensuring patient safety while wearing the sensor.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS181: WEBConnector Arrow.714Line.792Sheet.781Diode - PhotodiodeSheet.758Sheet.759Sheet.760Sheet.761Sheet.762Darlington.651Sheet.764Darlington.254Line.777Line.778Line.779Line.780Twisted PairSheet.708Sheet.709Sheet.710Sheet.711WS181WS181WS181DB9 ConnectorRectangleTrapezoidSheet.682Circle.163Circle.164Sheet.685Sheet.686Circle.164Circle.173Circle.174Circle.175Circle.176Sheet.692Circle.173Circle.174Circle.175Circle.176Connector ArrowRS-485RS-485RS-485Line Bi-directionalLine Bi-directional.7033.3V3.3V3.3VLine ArrowConnector 1.160EnableEnableEnable3.3V3.3V3.3VLine Arrow.717Connector Arrow.720EnableEnableEnableConnector Arrow.722Bi-directionalConnector Arrow.7261.8V1.8V1.8VDiode - LEDSheet.729Sheet.730Sheet.731Sheet.732Sheet.733Darlington.651Sheet.735Darlington.254Diode LED RedSheet.738Sheet.739Sheet.740Sheet.741Darlington.651Sheet.743Darlington.254Sheet.745Sheet.746Connected signals lineDiode LED GreenSheet.748Sheet.749Sheet.750Sheet.751Darlington.651Sheet.753Darlington.254Sheet.755Sheet.756Connector LineLineLine.769Line.770Line.771Line.772Line.773Line.774Connector 1.160.775Connector 1.160.776Resistor -PotentiometerResistor - FixedSheet.791NTCNTCNTCLoad SwitchLoad SwitchLoad SwitchAFEAFEAFELDOLDOLDOSheet.794MCUMCUMCUVDDVDDVDDUARTUARTUARTGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOSPISPISPIADCADCADC
Exiting Interactive Block Diagram