Skip to main content
Renesas Electronics Corporation

Description

The Smart Medicine Box is designed to ensure consistent medicine intake by patients. Using a dedicated smartphone app, users can setup their phones to display reminders, manage their personal medication status, and much more.

This reference design features the embedded RL78/G13 MCU which communicates with a Wi-Fi module via UART. The real-time clock (RTC) count value can be calibrated and the alarm time set or cleared from the Renesas IoT Sandbox via MQTT. Alarm time data is stored in the data flash. The ISL9120 high-efficiency buck-boost switching regulator further enhances power control efficiency.

Features

  • Demo board uses an RL78/G13 MCU, a WeMos ESP8266 module (Wi-Fi module) and a mobile application
  • Enables users to record pill taking activities
    • Generates a notification sound and displays a bright light in certain pill boxes, so that the patient will know the specific number of boxes from which they should take out medicine
    • The system can determine if the patient has taken pills out of the box via a recording key
    • Transmits a record of pills taken back to a mobile application
    • Users can set a notification time according to a message from the mobile application
  • Wi-Fi module allows the system to link to the Renesas IoT Sandbox
  • Includes a low battery voltage alert
  • Displays real-time data on a 4-digit 7-segment LED

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 1.18 MB
Manual - Hardware PDF 1.19 MB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 2.88 MB
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.