Skip to main content
Renesas Electronics Corporation

Overview

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G13 (R5F100SLAFB) Target Board achieves simple and easy evaluation of the target MCU.

Features

  • Built-in RL78/G13 (R5F100SLAFB)
  • 20MHz oscillator mounted as the main clock
  • High-speed operation enabled at 2.7V to 5.5V
  • Equipped with a universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable peripheral board connectors are equipped with microcontroller pins
  • Lead-free (Pb-free) product

Products in the Design

Sample & Buy

QB-R5F100SL-TB

Active
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No
1u | $15.29Budgetary Price

Videos & Training

Support

Support Communities

  1. how to power renesas

    Hi, Thanks for the previous replay, can anyone suggest how to power the Renesas development board (R5F100LE).According to the data sheet, external power is given to the specified pins, however that didn't power the board. please help me to resolve this issue.

    Sep 12, 2022
  2. basic learning program for RL78/G13

    Somebody please send  me some basic program for RL78/G13 i am so much confuse and also how to create delay in this controller tell me this think also.........?

    Aug 14, 2012
  3. E1 emulator suddenly stopped working (error 2230)

    After using the emulator for a few months without issues, it suddenly stopped working. I'm using E2 studio and when I try to program my board, it gives me a message saying it 'could not connect to target'.   I've ran the self test on the E1 and it ...

    Nov 14, 2017
View All Results from Support Communities (6)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.