Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Starter Kit for RL78/G13 is intended as a user-friendly introductory and evaluation tool for the RL78/G13 microcontroller. The board provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging using CubeSuite+.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run, only minutes after opening the box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Note: CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

Features

  • Renesas microcontroller programming
  • User code debugging
  • User circuitry such as switches, LEDs, and a potentiometer
  • Sample application
  • Sample peripheral device initialization code

Products in the Design

Sample & Buy

Renesas Starter Kit for RL78/G13 Block Diagram

Renesas Starter Kit for RL78/G13 (Kit with CubeSuite+)

R0K50100LS900BE Active
Description:Renesas Starter Kit for RL78/G13 (Kit with CubeSuite+)
Debugger supplied:None
1u | $176.47Budgetary Price

Videos & Training

Support

Support Communities

  1. Regarding R5F100GAA

    I am new to IAR and Renesas controllers. Can someone suggest me how do i start programming R5F100GAA in IAR. I didnot find any example projects for this part no.

    Dec 6, 2017
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.