Features
- 4.5V to 60V input supply range
- Integrated high-side (90mΩ) and low-side (37mΩ)MOSFETs
- 1% accurate voltage reference over temperature
- Fixed-frequency operation with optional spread spectrum and external clock sync
- Adjustable switching frequency from 200kHz to 2.5MHz
- Programmable soft-start and soft-stop timing
- Programmable startup and shutdown delays
- Bidirectional overcurrent protection on both internal FETs
- Extensive voltage and temperature protection
- Compact 28 Ld 4x5mm QFN package
Description
The RAA211650 is an integrated 60V, 5A synchronous buck regulator with adjustable switching frequency from 200kHz up to 2.5MHz. It supports a wide input voltage range from 4.5V to 60V and adjustable output voltage (0.8V to maximum duty cycle * VIN). The integrated low rDS(ON) MOSFETs, gate drivers, and the controller make RAA211650 an efficient voltage step-down solution.
The device switches at a default frequency of 500kHz if the RT pin is tied to AVCC, however, it can be programmed to switch from 200kHz to 2.5MHz by using an external resistor on the RT pin. The MODE/SYNC pin can dither the oscillator frequency if the spread-spectrum operation is required. The internal oscillator can also be synchronized to an external clock through the MODE/SYNC pin. The integrated regulator also has options either to use internal fixed compensation or user-selected external compensation.
To limit inrush current during startup, RAA211650 has 2ms fixed internal soft-start time. It can also be programmed by an external capacitor.
The RAA211650 provides programmable startup delay time for sequencing purposes. Also, the RAA211650 provides comprehensive protections including undervoltage lockout, overcurrent (positive and negative), overvoltage, and over-temperature.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck |
| Outputs (#) | 1 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Input Voltage (Max) [Rail 1] | 60 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Output Voltage (Max) [Rail 1] (V) | 55 |
| Output Current (Max) [Rail 1] (A) | 5 |
| Switching Frequency Range (Typical) (kHz) | 200 - 2500 |
| Control Type | Current Mode |
| Peak Efficiency (%) | 90 |
| IQ [Rail 1] (µA) | 10 |
| SYNCH Capability | Yes |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +125°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 5.0 x 4.0 x 0.90 | 28 | 0.5 |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| Collaborative Robot (Cobot) AI-powered cobot system with vision, voice, and real-time control built on ROS 2. | |
| AC Servo This AC servo system offers cost-effective and high-speed motor control with EtherCAT design. | |
| Portable Power System Portable power system with 240W USB-C, 3.6KW bidirectional charging, and digital control. | |
| 6‑ and 9‑Axis Industrial Motor Control with Ethernet High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications. | |
| Power Supply for 5G Infrastructure 5G power supply offers high efficiency, low noise, and robust performance for diverse 5G applications. | |
| RZ/V2N Based Raspberry Pi Single Board Computer High-performance Vision AI system with 4K camera support, efficient AI processing, and compact SBC design. | |
| High-Throughput Wi-Fi 6 Router Achieve seamless, high-speed connectivity with an advanced Wi-Fi 6 router powered by Renesas. | |
| 1-Phase Power Meter Flexible, MCU-controlled, high-end 1-phase power meter for greater control and scalability. | |
| Dimming System for Monitors Dimming system for monitors featuring QR flyback, DC/DC buck, LDO, and MCU for precise backlight control. | |
| Smart Home Controller with Multiple PHYs All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design. | |
| IO-Link Master IO-Link gateway kit connects 8 sensors/actuators with Ethernet, controlled by Arm Cortex-R52 MPU. | |
| Portable Wi-Fi Controlled RGBW Lighting Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation. | |
| ROS Body Controller for Robotic Systems The centralized ROS body controller simplifies robot coordination with standardized control and efficient communication. |
Additional Applications
- Industrial power supplies
- 12V/48V industrial and computing PoL
- ATM, vending, and gaming machines
- Robotics
- Programmable logic controllers
- After-market automotive
Applied Filters: