Skip to main content
Renesas Electronics Corporation

Features

  • Accepts input voltages above or below the regulated output voltage
  • Automatic and seamless transitions between Buck and Boost modes
  • Input voltage range: 1.8V to 5.5V
  • Output current: Up to 2A (PVIN = 2.8V, VOUT = 3.3V)
  • High efficiency: Up to 96%
  • 45μA quiescent current maximizes light-load efficiency
  • 2.5MHz switching frequency minimizes external component size
  • Selectable forced PWM mode
  • Fully protected for short-circuit, over-temperature, and undervoltage
  • Small 2.15mm x 1.51mm WLCSP

Description

The ISL91107 is a highly integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.

This device is capable of delivering up to 2A of output current (PVIN = 2.8V, VOUT = 3.3V) and provides excellent efficiency due to its fully synchronous 4-switch architecture. No-load quiescent current of only 45µA also optimizes efficiency under light-load conditions.

The ISL91107 is designed for standalone applications and supports 3.3V fixed output voltages or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.

The ISL91107 requires only a single inductor and very few external components. Power supply solution size is minimized by a 2.15mm x 1.51mm WLCSP and a 2.5MHz switching frequency, which further reduces the size of external components. Alternatively, the ISL91107IR is available in a 3mm x 4mm 20-lead TQFN package.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)1
Output Voltage (Max) [Rail 1] (V)5.2
Output Current (Max) [Rail 1] (A)2
IQ [Rail 1] (µA)45
Switching Frequency Range (Typical) (kHz)2250 - 2750
Control TypeCurrent Mode
PORYes
SYNCH CapabilityNo
Peak Efficiency (%)96
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-TKCURDL2.1 x 1.5 x 0.50150.4

Application Block Diagrams

Universal NFC Wireless Charger Block Diagram
Universal NFC Wireless Charger
This NFC charger enables the wireless charging of small battery-powered devices ensuring compatibility and user convenience.
3-phase smart electric meter block diagram featuring magnetic tamper-proof, high voltage operation, last gasp power source, and remote data acquisition.
Three-Phase Smart Electric Meter
Three-phase smart meter with remote data access and high-voltage operation for heavy loads.

Additional Applications

  • Smartphones and tablet PCs
  • Wireless communication devices
  • 2G/3G/4G power amplifiers

Applied Filters: