Overview
The DA14531MOD-00DEVKT-P Bluetooth® Low Energy (LE) Development Kit Pro for the DA14531 SmartBond TINY™ module includes a motherboard, daughterboard, and cables. This kit is primarily used for software application development and power measurements.
The DA14531 daughterboard features an integrated semiconductor DA14531 SmartBond TINY™ module. The DA14531 SmartBond TINY™ module daughterboard has the capability of mounting a MikroBUS™ module. This DA14531 daughterboard comes in 58.43mm x 44.46mm dimensions.
The purpose of this daughterboard is to provide users with versatile connectivity and control options. It enables access to the DA14531 SmartBond TINY™ Module via UART or JTAG, and supports connection to a MikroBUS™ module. Users can interact with general-purpose LEDs and buttons, including a dedicated reset button. The board also features test points for all output signals supports stand-alone operation.
The DA14531 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.1 system-on-chip (SoC), brings the DA14531 SoC advantages to an integrated module. It just requires a power supply and a printed circuit board to build a Bluetooth application.
Features
- Embedded printed antenna
- RF port output (connector not included)
- DA14531 power mode configuration switch (only for backward compatibility with DA1458x DK PRO motherboard)
- Current measurement port to connect external measurement equipment
- Onboard JTAG connector
- Support for coin cell battery (battery holder not included)
Products in the Design


Sample & Buy
DA14531MOD-00F1DB-P
Active| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
Add-on Hardware
SmartBond TINY DA14531 Bluetooth Low Energy 5.1 System-on-Chip Module Development Kit Pro
Resources
Support
Support Communities
- DA14531MOD SmartBond Flash Programmer error
Hello, I am trying to evaluate the DA14531MOD, but it will not communicate with my J-Link via SWD out of the box, so I'm getting nowhere. I am using a J-Link Base connected to a DA14531MOD-00F1DB-P daughterboard via the SWD pads. I have a good ...
May 30, 2023 - DA14531MOD SmartBond Flash Programmer error
Hello, I am trying to evaluate the DA14531MOD, but it will not communicate with my J-Link via SWD out of the box, so I'm getting nowhere. I am using a J-Link Base connected to a DA14531MOD-00F1DB-P daughterboard via the SWD pads. I have a good ...
May 30, 2023 - Unable to find where I am going wrong
... it will turn into an observer and continuously scan for devices. Once devices are found it will print it via uart. I am using the DA14531MOD-00F1DB-P dev kit and have ran the blinky example with everything working fine. When I execute the code it runs until it starts ...
Apr 27, 2023