Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Smart Wireless Wall Clock

Overview

Description

This clock design features a smooth transition of digits, automatic brightness adjustment, and brightness changes based on time-of-day settings. Adjustments can be made via Bluetooth or manual buttons. The flexible low-density FPGA is used as a display driver to handle protocol conversions and support applications with complex encoder schemes and multi-sensor interfacing or DSP. The GreenPAK supplies the ForgeFPGA with 1.1V and the level-shifter with 1.8V and 3.3V. Additionally, our low-power Bluetooth® Low Energy (LE) 5.1 module enables communication with smart home or building systems. The light sensor ensures the clock operates correctly under various light conditions.

System Benefits:

  • Programmable logic​ for flexible and efficient control
  • Single power supply input for simplified design
  • Low system cost​

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4WS015WS015WS015ButtonButtonButton ButtonButtonButtonNon-Renesas Component.9Ambient Light SensorAmbient Light SensorAmbient Light SensorSpeakerspeaker_8_Sheet.66Sheet.67Sheet.68Sheet.69LCD/LED Segment DisplaySheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100ONONSheet.101OFFOFFSheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109AC Power SourceSheet.112Alternating Current 2222Sheet.116 5555Sheet.119 2 222Sheet.122 9999Sheet.125 8888Sheet.128Oscillator 32.768kHzOscillator 32.768kHzOscillator 32.768kHzVin = 5VVin = 5VVin = 5VSheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150IGBT Insulated Gate Bipolar Transistor 1Sheet.153Sheet.154Sheet.155Sheet.156Sheet.157Connector 1.174Connector 1.174.168Sheet.177ForgeFPGAForgeFPGAForgeFPGAGPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIOVDDIOVDDIOVDDIOVDDCVDDCVDDCSheet.178PowerPAKPowerPAKPowerPAKLD00 1.8VLD00 1.8VLD00 1.8VLD01 1.1VLD01 1.1VLD01 1.1VLD02 3.3VLD02 3.3VLD02 3.3VLDI 5VLDI 5VLDI 5VSheet.179Bluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyUARTUARTUARTVddVDDVDDI2CI2CI2CSheet.180Non-Renesas Component.25IGBT Insulated Gate Bipolar Transistor 2Sheet.172Sheet.173Sheet.174Sheet.175Sheet.176Sheet.182Level ShifterLevel ShifterLevel Shifter GPIGPIGPI VDD1VDD1VDD1GPOGPOGPO VDD2VDD2VDD2
Exiting Interactive Block Diagram

Support