Skip to main content
Renesas Electronics Corporation

Overview

The DA14531 SmartBond TINY™ Development Kit Pro (DA14531-00FXDEVKT-P) is the most ideal way to quickly and easily get started developing applications and products using the DA14531 Bluetooth® Low Energy (LE) system-on-chip (SoC).

The DA14531-00FXDB-P is the FCGQFN24 daughterboard for the DA14531 Development Kit Pro's motherboard.

Features

  • DA14531 PRO-DB
    • Embedded printed antenna
    • RF port output (connector not included)
    • DA14531 power mode configuration switch (only for backward compatibility with DA1458x DK
      PRO motherboard)
    • Current measurement port to connect external measurement equipment
    • Onboard JTAG connector
    • Support for coin cell battery (battery holder not included)
  • DA14531 PRO-MB
    • Slot for DA14531 PRO-DB with FCGQFN24 or WLCSP17 SoC
    • Power wiring for buck, boost, or bypass mode
    • Hardware for current measurement (SmartSnippets Toolbox or external profiler)
    • Single USB port for power and PC data interface
    • Onboard JTAG debugger
    • Virtual 4-wire UART port
    • RESET line controlled via onboard push button
    • 2-Mbit SPI Flash (MX25R2035)
    • Voltage options: 1.1V, 1.8V, 3.0V, 3.3V
    • Coin cell battery support (holder not included)
    • User LEDs and push buttons (for FCGQFN24 PRO-DB)
    • Voltage translation for JTAG and UART to eliminate leakage

Products in the Design

Sample & Buy

DA14530 Daughter Board

DA14531-00FXDB-P

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $14.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond TINY DA14531 Bluetooth Low Energy 5.1 System-on-Chip Development Kit Pro

Accelerate development of ultra-low power Bluetooth Low Energy applications using the DA14531 SmartBond TINY platform. Designed for efficient prototyping and evaluation.

Support

Support Communities

  1. DA14531-00FXDB-P Compatibillity with Development kit Board.

    Hello Dialog!, We have the DA14580DEVKT-P_VC is this develpment kit board compatible with the DA14531-00FXDB-P or DA14531-00OGDB-P daughter board ?  we want to start development also on DA14531   Thanks in advance, Marios  Greece

    Mar 27, 2022
  2. DA14580DEVKT-P_VC with DA14531-00FXDB-P Daughter board

    Hello Dialog ! We Have the DA14580DEVKT-P_VC with DA14531-00FXDB-P Daughter board connected. Where is located the UART pins for TX and RX on the development board ?  this is the setup we have made. /****************************************************************************************/  /* UART configuration                                                                   */ /****************************************************************************************/   #if defined (__DA14531__)     #define ...

    Apr 8, 2022
  3. DA14580EVKT-P compatibility with DA14531 Daughterboard

    Hi, having a couple of DA14580EVKT-P, I need to understand if this motherboard can be used with DA14531 Daughterboard (DA14531-00FXDB-P and DA14531-00OGDB-P. Regards, Alberto

    Dec 20, 2019
View All Results from Support Communities (7)